COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
PTGA series Axial Exhaust Fans are designed to provide optimal airflow and efficiency for residential and commercial applications.
Each fan housing and impeller are made of high-quality UV resistant ABS material and also includes an innovative blade design that maximizes airflow efficiency.
The fans also include a reliable low power motor for continuous operation and extended operating life.
PTGA series Axial Exhaust Fans can be directly mounted into the ventilation shaft and can also be connected via a flexible air duct with a clamp. Self-tapping screws can be used for installation into a wall.
Also suitable for ceiling mounting.
Protection Class: IP34
Each fan housing and impeller are made of high-quality UV resistant ABS material and also includes an innovative blade design that maximizes airflow efficiency.
The fans also include a reliable low power motor for continuous operation and extended operating life.
PTGA series Axial Exhaust Fans can be directly mounted into the ventilation shaft and can also be connected via a flexible air duct with a clamp. Self-tapping screws can be used for installation into a wall.
Also suitable for ceiling mounting.
Protection Class: IP34
Unit of Measure
Specifications
Voltage |
N/A 220 to 240 V |
Frequency |
N/A 50 Hz |
Current |
N/A 0.19 A |
Power |
N/A 28 Watts |
Speed |
N/A 2350 rpm |
Airflow |
N/A 116 cfm197 m³/h |
Pressure |
N/A 0.21 inH2O5.33 mmAq52.26 Pa |
Weight |
N/A 1 kg |
