COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
PTF-PZR SERIES - Roof-Mounted Exhaust Fans
Duct Fan and Accessories
PTF-PZR series Roof-Mounted Exhaust Fans are easy to install and
maintain and are designed to provide high efficiency output with
optimal airflow and pressure during operation.
Each fan is made of high-strength double insulation environmental
material resulting in low energy consumption and low noise. It can
operate from -20C to 60C and includes thermal protection and dual
ball bearings for long-life operation up to 50,000 hours.
The fan cowl is made of high grade stainless steel that is UV and
water resistant.
The two-speed motor can also be customized for three-speed or
variable speed operation and the fans can also be customized with a
timer, temperature sensor, humidity sensor, or other functions.
Protection Class: IP44
maintain and are designed to provide high efficiency output with
optimal airflow and pressure during operation.
Each fan is made of high-strength double insulation environmental
material resulting in low energy consumption and low noise. It can
operate from -20C to 60C and includes thermal protection and dual
ball bearings for long-life operation up to 50,000 hours.
The fan cowl is made of high grade stainless steel that is UV and
water resistant.
The two-speed motor can also be customized for three-speed or
variable speed operation and the fans can also be customized with a
timer, temperature sensor, humidity sensor, or other functions.
Protection Class: IP44
Model Number |
Voltage |
Speed |
Airflow |
Pressure |
Noise |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| PTF-200PZR H 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 2450 rpm | Airflow N/A 494 cfm840 m³/h | Pressure N/A 1.41 inH2O35.81 mmAq352 Pa | Noise N/A 63 dBA |
Add To Cart
Request Quote |
| PTF-200PZR L 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 1950 rpm | Airflow N/A 406 cfm690 m³/h | Pressure N/A 1.1 inH2O27.94 mmAq274 Pa | Noise N/A 55 dBA |
Add To Cart
Request Quote |
| PTF-200PZR H 100-120V/60Hz | Voltage N/A 100 to 120 V | Speed N/A 2450 rpm | Airflow N/A 494 cfm840 m³/h | Pressure N/A 1.41 inH2O35.81 mmAq352 Pa | Noise N/A 63 dBA |
Add To Cart
Request Quote |
| PTF-200PZR L 100-120V/60Hz | Voltage N/A 100 to 120 V | Speed N/A 1950 rpm | Airflow N/A 406 cfm690 m³/h | Pressure N/A 1.1 inH2O27.94 mmAq274 Pa | Noise N/A 55 dBA |
Add To Cart
Request Quote |