COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
PTF-PZR series Roof-Mounted Exhaust Fans are easy to install and
maintain and are designed to provide high efficiency output with
optimal airflow and pressure during operation.
Each fan is made of high-strength double insulation environmental
material resulting in low energy consumption and low noise. It can
operate from -20C to 60C and includes thermal protection and dual
ball bearings for long-life operation up to 50,000 hours.
The fan cowl is made of high grade stainless steel that is UV and
water resistant.
The two-speed motor can also be customized for three-speed or
variable speed operation and the fans can also be customized with a
timer, temperature sensor, humidity sensor, or other functions.
Protection Class: IP44
maintain and are designed to provide high efficiency output with
optimal airflow and pressure during operation.
Each fan is made of high-strength double insulation environmental
material resulting in low energy consumption and low noise. It can
operate from -20C to 60C and includes thermal protection and dual
ball bearings for long-life operation up to 50,000 hours.
The fan cowl is made of high grade stainless steel that is UV and
water resistant.
The two-speed motor can also be customized for three-speed or
variable speed operation and the fans can also be customized with a
timer, temperature sensor, humidity sensor, or other functions.
Protection Class: IP44
Unit of Measure
Specifications
Speed |
N/A H |
Voltage |
N/A 220 to 240 V |
Frequency |
N/A 50 Hz |
Current |
N/A 0.53 A |
Power |
N/A 128 Watts |
Speed |
N/A 2450 rpm |
Airflow |
N/A 494 cfm840 m³/h |
Pressure |
N/A 1.41 inH2O35.81 mmAq352 Pa |
Noise |
N/A 63 dBA |
Weight |
N/A 5.10 kg |
