COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
PTF-PE SERIES - ECO-WATT Mixed-Flow Inline Duct Fans
Duct Fan and Accessories
PTF-PE series Eco-Watt Mixed Flow Inline Duct Fans include EC
motor technology with ultra-low power consumption and
variable speed control.
Each fan body is made of lightweight environmentally friendly
double-iinsulation material. The innovative hydro mechanical
design ensures optimal airflow and pressure, high operating
efficiency, and low noise and the special joint design facilitates
easy installation and maintenance.
Additional features can also be added including a user-friendly
timer, temperature sensor, humidity sensor, and other custom
features.
The fans can operate from -20℃ to 60℃ and include thermal
protection and dual ball bearings for long-life operation up to
50,000 hours. Protection Class:IP44.
motor technology with ultra-low power consumption and
variable speed control.
Each fan body is made of lightweight environmentally friendly
double-iinsulation material. The innovative hydro mechanical
design ensures optimal airflow and pressure, high operating
efficiency, and low noise and the special joint design facilitates
easy installation and maintenance.
Additional features can also be added including a user-friendly
timer, temperature sensor, humidity sensor, and other custom
features.
The fans can operate from -20℃ to 60℃ and include thermal
protection and dual ball bearings for long-life operation up to
50,000 hours. Protection Class:IP44.
Model Number |
Voltage |
Power |
Speed |
Airflow |
Pressure |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| PTF-100PE 100-240V | Voltage N/A 100 to 240 V | Power N/A 70 Watts | Speed N/A 3800 rpm | Airflow N/A 215 cfm366 m³/h | Pressure N/A 2.32 inH2O58.93 mmAq577.30 Pa |
Add To Cart
Request Quote |
| PTF-125PE 100-240V | Voltage N/A 100 to 240 V | Power N/A 70 Watts | Speed N/A 3800 rpm | Airflow N/A 330 cfm561 m³/h | Pressure N/A 2.06 inH2O52.32 mmAq512.61 Pa |
Add To Cart
Request Quote |
| PTF-150PE 220-240V | Voltage N/A 220 to 240 V | Power N/A 50 Watts | Speed N/A 2250 rpm | Airflow N/A 312 cfm530 m³/h | Pressure N/A 1.41 inH2O35.81 mmAq350.86 Pa |
Add To Cart
Request Quote |
| PTF-150PE 100-240V | Voltage N/A 100 to 240 V | Power N/A 70 Watts | Speed N/A 3000 rpm | Airflow N/A 381 cfm647 m³/h | Pressure N/A 2.02 inH2O51.31 mmAq253.82 Pa |
Add To Cart
Request Quote |
| PTF-200PE 100-120V | Voltage N/A 100 to 120 V | Power N/A 165 Watts | Speed N/A 3000 rpm | Airflow N/A 736 cfm1250 m³/h | Pressure N/A 3.00 inH2O76.20 mmAq746.52 Pa |
Add To Cart
Request Quote |
| PTF-200PE 220-240V | Voltage N/A 220 to 240 V | Power N/A 165 Watts | Speed N/A 3000 rpm | Airflow N/A 736 cfm1250 m³/h | Pressure N/A 3.00 inH2O76.20 mmAq746.52 Pa |
Add To Cart
Request Quote |
| PTF-250PE 100-240V | Voltage N/A 100 to 240 V | Power N/A 255 Watts | Speed N/A 3000 rpm | Airflow N/A 972 cfm1652 m³/h | Pressure N/A 4.26 inH2O108.20 mmAq1060.06 Pa |
Add To Cart
Request Quote |
| PTF-315PE 100-240V | Voltage N/A 100 to 240 V | Power N/A 250 Watts | Speed N/A 2350 rpm | Airflow N/A 1298 cfm2206 m³/h | Pressure N/A 3.29 inH2O83.57 mmAq818.68 Pa |
Add To Cart
Request Quote |