COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
PTF-PE series Eco-Watt Mixed Flow Inline Duct Fans include EC
motor technology with ultra-low power consumption and
variable speed control.
Each fan body is made of lightweight environmentally friendly
double-iinsulation material. The innovative hydro mechanical
design ensures optimal airflow and pressure, high operating
efficiency, and low noise and the special joint design facilitates
easy installation and maintenance.
Additional features can also be added including a user-friendly
timer, temperature sensor, humidity sensor, and other custom
features.
The fans can operate from -20℃ to 60℃ and include thermal
protection and dual ball bearings for long-life operation up to
50,000 hours. Protection Class:IP44.
motor technology with ultra-low power consumption and
variable speed control.
Each fan body is made of lightweight environmentally friendly
double-iinsulation material. The innovative hydro mechanical
design ensures optimal airflow and pressure, high operating
efficiency, and low noise and the special joint design facilitates
easy installation and maintenance.
Additional features can also be added including a user-friendly
timer, temperature sensor, humidity sensor, and other custom
features.
The fans can operate from -20℃ to 60℃ and include thermal
protection and dual ball bearings for long-life operation up to
50,000 hours. Protection Class:IP44.
Unit of Measure
Specifications
Voltage |
N/A 220 to 240 V |
Current |
N/A 1.05 A |
Current Max |
N/A 1.05 A |
Power |
N/A 165 Watts |
Speed |
N/A 3000 rpm |
Airflow |
N/A 736 cfm1250 m³/h |
Pressure |
N/A 3.00 inH2O76.20 mmAq746.52 Pa |
Weight |
N/A 4.9 kg |

