COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
PTEE-I SERIES - Metal Inline Duct Blowers
Duct Fan and Accessories
PTEE-I series Metal Inline Duct Blowers have high airflow
performance and include an innovative circular design to reduce
noise.
Each backward-curved centrifugal impeller is made of PA66(FR)
material and the external housing and connection box are made
of ABS(FR). The fans can operate from -20℃ to 60℃ and
include thermal protection and dual ball bearings for long-life
operation up to 50,000 hours.
The external rotor motor has a low temperature rise and is
equipped with automatic reset thermal overload protection.
Insulation Class:F.
Protection Class:IP44.
performance and include an innovative circular design to reduce
noise.
Each backward-curved centrifugal impeller is made of PA66(FR)
material and the external housing and connection box are made
of ABS(FR). The fans can operate from -20℃ to 60℃ and
include thermal protection and dual ball bearings for long-life
operation up to 50,000 hours.
The external rotor motor has a low temperature rise and is
equipped with automatic reset thermal overload protection.
Insulation Class:F.
Protection Class:IP44.
Model Number |
Voltage |
Speed |
Airflow |
Pressure |
Noise |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| PTEE-100I 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 2700 rpm | Airflow N/A 154 cfm262 m³/h | Pressure N/A 1.21 inH2O30.73 mmAq301 Pa | Noise N/A 68 dBA |
Add To Cart
Request Quote |
| PTEE-100I 100-120V/60Hz | Voltage N/A 100 to 120 V | Speed N/A 2700 rpm | Airflow N/A 154 cfm262 m³/h | Pressure N/A 1.71 inH2O43.43 mmAq426 Pa | Noise N/A 68 dBA |
Add To Cart
Request Quote |
| PTEE-125I 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 2560 rpm | Airflow N/A 247 cfm420 m³/h | Pressure N/A 1.48 inH2O37.59 mmAq368 Pa | Noise N/A 70 dBA |
Add To Cart
Request Quote |
| PTEE-125I 100-120V/60Hz | Voltage N/A 100 to 120 V | Speed N/A 2560 rpm | Airflow N/A 247 cfm420 m³/h | Pressure N/A 2.09 inH2O53.09 mmAq520 Pa | Noise N/A 70 dBA |
Add To Cart
Request Quote |
| PTEE-150I 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 2450 rpm | Airflow N/A 400 cfm680 m³/h | Pressure N/A 1.79 inH2O45.47 mmAq445 Pa | Noise N/A 71 dBA |
Add To Cart
Request Quote |
| PTEE-150I 100-120V/60Hz | Voltage N/A 100 to 120 V | Speed N/A 2450 rpm | Airflow N/A 400 cfm680 m³/h | Pressure N/A 2.61 inH2O66.29 mmAq649 Pa | Noise N/A 71 dBA |
Add To Cart
Request Quote |
| PTEE-160I 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 2450 rpm | Airflow N/A 453 cfm770 m³/h | Pressure N/A 1.77 inH2O44.96 mmAq440 Pa | Noise N/A 72 dBA |
Add To Cart
Request Quote |
| PTEE-160I 100-120V/60Hz | Voltage N/A 100 to 120 V | Speed N/A 2450 rpm | Airflow N/A 453 cfm770 m³/h | Pressure N/A 2.52 inH2O64.00 mmAq627 Pa | Noise N/A 72 dBA |
Add To Cart
Request Quote |
| PTEE-200I 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 2420 rpm | Airflow N/A 556 cfm945 m³/h | Pressure N/A 2.71 inH2O68.83 mmAq674 Pa | Noise N/A 72 dBA |
Add To Cart
Request Quote |
| PTEE-200I 100-120V/60Hz | Voltage N/A 100 to 120 V | Speed N/A 2420 rpm | Airflow N/A 556 cfm945 m³/h | Pressure N/A 3.21 inH2O81.53 mmAq799 Pa | Noise N/A 72 dBA |
Add To Cart
Request Quote |
| PTEE-250I 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 2420 rpm | Airflow N/A 576 cfm979 m³/h | Pressure N/A 2.63 inH2O66.80 mmAq654 Pa | Noise N/A 73 dBA |
Add To Cart
Request Quote |
| PTEE-250I 100-120V/60Hz | Voltage N/A 100 to 120 V | Speed N/A 2420 rpm | Airflow N/A 576 cfm979 m³/h | Pressure N/A 3.13 inH2O79.50 mmAq779 Pa | Noise N/A 73 dBA |
Add To Cart
Request Quote |
| PTEE-315I 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 2520 rpm | Airflow N/A 977 cfm1660 m³/h | Pressure N/A 2.97 inH2O75.44 mmAq739 Pa | Noise N/A 76 dBA |
Add To Cart
Request Quote |
| PTEE-315I 100-120V/60Hz | Voltage N/A 100 to 120 V | Speed N/A 2700 rpm | Airflow N/A 1046 cfm1777 m³/h | Pressure N/A 4.38 inH2O111.25 mmAq1090 Pa | Noise N/A 76 dBA |
Add To Cart
Request Quote |