COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
PTEE-I series Metal Inline Duct Blowers have high airflow
performance and include an innovative circular design to reduce
noise.
Each backward-curved centrifugal impeller is made of PA66(FR)
material and the external housing and connection box are made
of ABS(FR). The fans can operate from -20℃ to 60℃ and
include thermal protection and dual ball bearings for long-life
operation up to 50,000 hours.
The external rotor motor has a low temperature rise and is
equipped with automatic reset thermal overload protection.
Insulation Class:F.
Protection Class:IP44.
performance and include an innovative circular design to reduce
noise.
Each backward-curved centrifugal impeller is made of PA66(FR)
material and the external housing and connection box are made
of ABS(FR). The fans can operate from -20℃ to 60℃ and
include thermal protection and dual ball bearings for long-life
operation up to 50,000 hours.
The external rotor motor has a low temperature rise and is
equipped with automatic reset thermal overload protection.
Insulation Class:F.
Protection Class:IP44.
Unit of Measure
Specifications
Voltage |
N/A 100 to 120 V |
Frequency |
N/A 60 Hz |
Current |
N/A 2.88 A |
Power |
N/A 335 Watts |
Speed |
N/A 2700 rpm |
Airflow |
N/A 1046 cfm1777 m³/h |
Pressure |
N/A 4.38 inH2O111.25 mmAq1090 Pa |
Noise |
N/A 76 dBA |
Weight |
N/A 6.62 kg |
Applications |
N/A
HVAC Fresh Air Systems Air Purification Communication Equipment |
