COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
PTCC SERIES - Metal Box Fans
Duct Fan and Accessories
PTCC series Metal Box Fans have high airflow performance and
include an innovative aluminum structure for low noise and
long-term reliability.
Each housing is made of high-endurance metal and the
innovative impeller design improves air pressure in low wind
volume environments resulting in low power consumption and
high efficiency.
The fans can operate from -20℃ to 80℃ and also include a two
-speed motor and a special mounting base designed for easy
installation.
include an innovative aluminum structure for low noise and
long-term reliability.
Each housing is made of high-endurance metal and the
innovative impeller design improves air pressure in low wind
volume environments resulting in low power consumption and
high efficiency.
The fans can operate from -20℃ to 80℃ and also include a two
-speed motor and a special mounting base designed for easy
installation.
Model Number |
Voltage |
Speed |
Airflow |
Pressure |
Noise |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| PTCC-100P H 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 1380 rpm | Airflow N/A 117 cfm200 m³/h | Pressure N/A 0.64 inH2O16.26 mmAq159.26 Pa | Noise N/A 20 dBA |
Add To Cart
Request Quote |
| PTCC-100P L 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 1280 rpm | Airflow N/A 88 cfm150 m³/h | Pressure N/A 0.57 inH2O14.48 mmAq141.84 Pa | Noise N/A 18 dBA |
Add To Cart
Request Quote |
| PTCC-150P H 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 1120 rpm | Airflow N/A 294 cfm500 m³/h | Pressure N/A 0.67 inH2O17.02 mmAq166.72 Pa | Noise N/A 30 dBA |
Add To Cart
Request Quote |
| PTCC-150P L 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 1050 rpm | Airflow N/A 235 cfm400 m³/h | Pressure N/A 0.58 inH2O14.73 mmAq144.33 Pa | Noise N/A 29 dBA |
Add To Cart
Request Quote |
| PTCC-200P H 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 800 rpm | Airflow N/A 494 cfm840 m³/h | Pressure N/A 1.41 inH2O35.81 mmAq350.86 Pa | Noise N/A 61 dBA |
Add To Cart
Request Quote |
| PTCC-200P L 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 500 rpm | Airflow N/A 309 cfm525 m³/h | Pressure N/A 0.88 inH2O22.35 mmAq218.98 Pa | Noise N/A 38 dBA |
Add To Cart
Request Quote |