COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
PTCC series Metal Box Fans have high airflow performance and
include an innovative aluminum structure for low noise and
long-term reliability.
Each housing is made of high-endurance metal and the
innovative impeller design improves air pressure in low wind
volume environments resulting in low power consumption and
high efficiency.
The fans can operate from -20℃ to 80℃ and also include a two
-speed motor and a special mounting base designed for easy
installation.
include an innovative aluminum structure for low noise and
long-term reliability.
Each housing is made of high-endurance metal and the
innovative impeller design improves air pressure in low wind
volume environments resulting in low power consumption and
high efficiency.
The fans can operate from -20℃ to 80℃ and also include a two
-speed motor and a special mounting base designed for easy
installation.
Unit of Measure
Specifications
Speed |
N/A H |
Voltage |
N/A 220 to 240 V |
Frequency |
N/A 50 Hz |
Current |
N/A 0.90 A |
Power |
N/A 210 Watts |
Speed |
N/A 800 rpm |
Airflow |
N/A 494 cfm840 m³/h |
Pressure |
N/A 1.41 inH2O35.81 mmAq350.86 Pa |
Noise |
N/A 61 dBA |
Weight |
N/A 9.0 kg |
