COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
PTA SERIES - Axial Inline Duct Fans
Duct Fan and Accessories
PTA series Axial Inline Duct Fans have high airflow performance
and include an innovative aluminum structure for low noise and
long-term reliability.
Each housing is made of high-endurance metal and the axial
fans include an aluminum housing with sizes in 120x120x38mm
or 172x150x51mm.
The fans can operate from -20℃ to 70℃ and also include
thermal protection and can be configured with sleeve or dual
ball bearings for long-life operation up to 50,000 hours.
Insulation Class:F.
Protection Class:IP44.
and include an innovative aluminum structure for low noise and
long-term reliability.
Each housing is made of high-endurance metal and the axial
fans include an aluminum housing with sizes in 120x120x38mm
or 172x150x51mm.
The fans can operate from -20℃ to 70℃ and also include
thermal protection and can be configured with sleeve or dual
ball bearings for long-life operation up to 50,000 hours.
Insulation Class:F.
Protection Class:IP44.
Model Number |
Voltage |
Power |
Speed |
Airflow |
Noise |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| PTA12038B2 | Voltage N/A 220 to 240 V | Power N/A 18.0 Watts | Speed N/A 2700 rpm | Airflow N/A 70 cfm119 m³/h | Noise N/A 40.0 dBA |
Add To Cart
Request Quote |
| PTA17251B2 | Voltage N/A 220 to 240 V | Power N/A 36.0 Watts | Speed N/A 2500 rpm | Airflow N/A 190 cfm323 m³/h | Noise N/A 45.0 dBA |
Add To Cart
Request Quote |