COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
PTA series Axial Inline Duct Fans have high airflow performance
and include an innovative aluminum structure for low noise and
long-term reliability.
Each housing is made of high-endurance metal and the axial
fans include an aluminum housing with sizes in 120x120x38mm
or 172x150x51mm.
The fans can operate from -20℃ to 70℃ and also include
thermal protection and can be configured with sleeve or dual
ball bearings for long-life operation up to 50,000 hours.
Insulation Class:F.
Protection Class:IP44.
and include an innovative aluminum structure for low noise and
long-term reliability.
Each housing is made of high-endurance metal and the axial
fans include an aluminum housing with sizes in 120x120x38mm
or 172x150x51mm.
The fans can operate from -20℃ to 70℃ and also include
thermal protection and can be configured with sleeve or dual
ball bearings for long-life operation up to 50,000 hours.
Insulation Class:F.
Protection Class:IP44.
Unit of Measure
Specifications
Voltage |
N/A 220 to 240 V |
Frequency |
N/A 50 Hz |
Current |
N/A 0.12 A |
Power |
N/A 18.0 Watts |
Speed |
N/A 2700 rpm |
Airflow |
N/A 70 cfm119 m³/h |
Noise |
N/A 40.0 dBA |
Weight |
N/A 0.75 kg |
