COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
DC Axial Fans
DC Axial Fans
RoHS compliant DC axial fan. 180mm (7.1") size in 24 and 48V. Airflow in 536 CFM or 550 CFM. High efficiency design, lubricated maintenance-free ball bearings, vibration-free operation, compact and rugged construction. 40,000 hours operation.
Model Number |
Speed (rpm) |
Airflow (Q) |
Power (W) |
VDC (V) |
Voltage Range (V) |
Bearing Type |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| W1D180-AB | Speed (rpm) N/A 4600 | Airflow (Q) N/A 15.40 m³/min935.00 m³/h550.00 cfm | Power (W) N/A 100 | VDC (V) N/A 48 | Voltage Range (V) N/A 36/57 | Bearing Type N/A Ball |
Add To Cart
Request Quote |
| W1D180-AA | Speed (rpm) N/A 4550 | Airflow (Q) N/A 15.01 m³/min911.00 m³/h536.00 cfm | Power (W) N/A 93 | VDC (V) N/A 24 | Voltage Range (V) N/A 16/28 | Bearing Type N/A Ball |
Add To Cart
Request Quote |


