COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
RoHS compliant DC axial fan. 180mm (7.1") size in 24 and 48V. Airflow in 536 CFM or 550 CFM. High efficiency design, lubricated maintenance-free ball bearings, vibration-free operation, compact and rugged construction. 40,000 hours operation.
