COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
RC1231 Series AC Blower
AC Blowers
Model Number |
Current |
Power |
Speed |
Airflow (Q) |
Pressure (P) |
Weight |
Operating Temperature |
Storage Temperature |
Voltage |
Frequency |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| RCH1231B2-C | Current N/A 0.27/0.29 A | Power N/A 26/27 Watts | Speed N/A 2750/3050 rpm | Airflow (Q) N/A 1.13 m³/min1.22 m³/min67.96 m³/h73.06 m³/h40.00 cfm43.00 cfm | Pressure (P) N/A 15.80 mmAq22.60 mmAq0.62 inH2O0.89 inH2O | Weight N/A 0.668 kg23.5 oz | Operating Temperature N/A -10 to +70 ºC | Storage Temperature N/A -40 to +80 ºC | Voltage N/A 115.0 V | Frequency N/A 50/60 Hz |
Add To Cart
Request Quote |
| RCH1231S2-C | Current N/A 0.27/0.25 A | Power N/A 27/28 Watts | Speed N/A 2600/3000 rpm | Airflow (Q) N/A 1.05 m³/min1.18 m³/min62.86 m³/h71.36 m³/h40.00 cfm43.00 cfm | Pressure (P) N/A 15.40 mmAq22.00 mmAq0.61 inH2O0.87 inH2O | Weight N/A 0.668 kg23.5 oz | Operating Temperature N/A -10 to +70 ºC | Storage Temperature N/A -40 to +80 ºC | Voltage N/A 115.0 V | Frequency N/A 50/60 Hz |
Add To Cart
Request Quote |
| RCH1231B1-C | Current N/A 0.13/0.13 A | Power N/A 26/27 Watts | Speed N/A 2750/3050 rpm | Airflow (Q) N/A 1.13 m³/min1.22 m³/min67.96 m³/h73.06 m³/h37.00 cfm42.00 cfm | Pressure (P) N/A 15.80 mmAq22.60 mmAq0.62 inH2O0.89 inH2O | Weight N/A 0.668 kg23.5 oz | Operating Temperature N/A -10 to +70 ºC | Storage Temperature N/A -40 to +80 ºC | Voltage N/A 230.0 V | Frequency N/A 50/60 Hz |
Add To Cart
Request Quote |
| RCH1231S1-C | Current N/A 0.13/0.13 A | Power N/A 27/28 Watts | Speed N/A 2600/3000 rpm | Airflow (Q) N/A 1.05 m³/min1.18 m³/min62.86 m³/h71.36 m³/h37.00 cfm42.00 cfm | Pressure (P) N/A 15.4 mmAq22.0 mmAq0.61 inH2O0.7 inH2O | Weight N/A 0.668 kg23.5 oz | Operating Temperature N/A -10 to +70 ºC | Storage Temperature N/A -40 to +80 ºC | Voltage N/A 230.0 V | Frequency N/A 50/60 Hz |
Add To Cart
Request Quote |



