COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Unit of Measure
Specifications
Bearing System |
N/A Sleeve |
Current |
N/A 0.27/0.25 A |
Power |
N/A 27/28 Watts |
Speed |
N/A 2600/3000 rpm |
Airflow (Q) |
N/A 1.05 m³/min1.18 m³/min62.86 m³/h71.36 m³/h40.00 cfm43.00 cfm |
Pressure (P) |
N/A 15.40 mmAq22.00 mmAq0.61 inH2O0.87 inH2O |
Motor |
N/A Capacitor-Run Induction Motor |
Frame |
N/A Aluminum Alloy/Reinforced Plastic PBT, Class UL94V-0 |
Impeller |
N/A Reinforced Plastic PBT, Class UL94V-0 |
Lead Wires (L) |
N/A UL3266, 24AWG/300mm |
Weight |
N/A 0.668 kg23.5 oz |
Operating Temperature |
N/A -10 to +70 ºC |
Storage Temperature |
N/A -40 to +80 ºC |
Acoustical |
N/A Anechoic chamber at free air. |
Voltage |
N/A 115.0 V |
Frequency |
N/A 50/60 Hz |
Tolerances |
N/A +/-10% on rated current and speed |
Life Expectancy |
N/A 30,000 hrs. |
Insulation |
N/A Class B |
Vibration |
N/A JIS C0040 Amplitude 1.5mm, Freq. 10-55Hz, 1hr per axis; X,Z,Y |
Shock |
N/A JIS C0041 Acceleration 100G, duration 6ms per axis; X,Z,Y |
Free Fall |
N/A GB/T2423.8-1995, High 100mm, Frequency 6Hz |
Noise |
N/A 54/57 |

