COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Precious Metal Brushed DC Motors are a cost efficient solution for applications that require continuous operation with reduced current loads and low power output under low voltage. Their brushes are made of high performance precious metal alloys and they are easy to control and are well suited for battery operated devices because of their low current consumption.
Unit of Measure
Specifications
Brands |
N/A Pelonis Technologies |
Operating Voltage (VDC) |
N/A 1.2 to 3.5 V |
Housing Length |
N/A 15 mm0.59 in |
Width |
N/A 10 mm0.39 in |
Height |
N/A 8 mm0.31 in |
Shaft Length |
N/A 19.6 mm0.77 in |
Nominal Voltage |
N/A 2.4 V |
Speed (No Load) |
N/A 15800 rpm |
Current (No Load) |
N/A 0.056 A |
Speed (At Maximum Efficiency) |
N/A 12410 rpm |
Current (At Maximum Efficiency) |
N/A 0.200 A |
Torque (At Maximum Efficiency) |
N/A 1.80 g·cm0.180 mN·m |
Output Power (At Maximum Efficiency) |
N/A 0.23 Watts |
Starting Torque |
N/A 8.6 g·cm0.84 mN·m |
Starting Current |
N/A 0.75 A |
Operating Temperature |
N/A -20 to +60 ºC |
Weight |
N/A 4 g0.14 oz |
Motor Type |
N/A Brushed |
General Motor Size |
N/A Micro |
Features & Specifications
Features and Specifications |
N/A
|
Applications
Applications |
N/A
|
Additional Information
Additional Information |
N/A
BRUSHED DC Series Micro Motors are small, lightweight, and efficient miniature motors designed to offer high performance and low cost operation for many industry applications. BRUSHED DC Series Micro Motors are ideal for many applications and compact electronics that require small, powerful miniature motors. |
