COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Rotor Fan Blades
Rotor Fan Blades
RoHS Compliant rotor fan blades up to 380mm (15"). High efficiency inlet designs, all metal construction. Custom sizes available upon request.
Model Number |
Ø.H: mm |
Add To Cart/Request Quote |
|---|---|---|
| pn-23869 | Ø.H: mm N/A 141-218 |
Add To Cart
Request Quote |
| pn-23870 | Ø.H: mm N/A 144-162 |
Add To Cart
Request Quote |
| pn-23871 | Ø.H: mm N/A 145-190 |
Add To Cart
Request Quote |
| pn-23872 | Ø.H: mm N/A 160-160 |
Add To Cart
Request Quote |
| pn-23873 | Ø.H: mm N/A 160-200 |
Add To Cart
Request Quote |
| pn-23874 | Ø.H: mm N/A 160-240 |
Add To Cart
Request Quote |
| pn-23875 | Ø.H: mm N/A 250-250 |
Add To Cart
Request Quote |
| pn-23876 | Ø.H: mm N/A 250-290 |
Add To Cart
Request Quote |
| pn-23888 | Ø.H: mm N/A 67-30 |
Add To Cart
Request Quote |
| pn-23889 | Ø.H: mm N/A 145-146 |
Add To Cart
Request Quote |
| pn-23890 | Ø.H: mm N/A 150-105 |
Add To Cart
Request Quote |
| pn-23891 | Ø.H: mm N/A 160-150 |
Add To Cart
Request Quote |
| pn-23892 | Ø.H: mm N/A 256-256 |
Add To Cart
Request Quote |
| pn-23893 | Ø.H: mm N/A 256-305 |
Add To Cart
Request Quote |
| pn-23894 | Ø.H: mm N/A 380-280 |
Add To Cart
Request Quote |
| pn-23895 | Ø.H: mm N/A 380-380 |
Add To Cart
Request Quote |


