COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Fin PTC Heating Elements
PTC Heaters
Ceramic “Fin” PTC Heating elements create a good heat transfer in a small space and are safe, powerful, and energy efficient.
Model Number |
Length |
Width |
Thickness |
Number of PTC Pellets |
Rated Voltage |
Power @ 5m/Sec air flow = # of pellets x 120W |
Rated Current (IR) |
In-rush Current <2 IR (Approximately) |
Number of Rows |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| F02522151120 | Length N/A 25 mm | Width N/A 22 mm | Thickness N/A 15 mm | Number of PTC Pellets N/A 1 | Rated Voltage N/A 120 V | Power @ 5m/Sec air flow = # of pellets x 120W N/A 120 Watts | Rated Current (IR) N/A 1 A | In-rush Current <2 IR (Approximately) N/A <2 A | Number of Rows N/A 1 |
Add To Cart
Request Quote |
| F05022152120 | Length N/A 50 mm | Width N/A 22 mm | Thickness N/A 15 mm | Number of PTC Pellets N/A 2 | Rated Voltage N/A 120 V | Power @ 5m/Sec air flow = # of pellets x 120W N/A 240 Watts | Rated Current (IR) N/A 2 A | In-rush Current <2 IR (Approximately) N/A <4 A | Number of Rows N/A 1 |
Add To Cart
Request Quote |
| F07522153120 | Length N/A 75 mm | Width N/A 22 mm | Thickness N/A 15 mm | Number of PTC Pellets N/A 3 | Rated Voltage N/A 120 V | Power @ 5m/Sec air flow = # of pellets x 120W N/A 360 Watts | Rated Current (IR) N/A 3 A | In-rush Current <2 IR (Approximately) N/A <6 A | Number of Rows N/A 1 |
Add To Cart
Request Quote |
| F10022154120 | Length N/A 100 mm | Width N/A 22 mm | Thickness N/A 15 mm | Number of PTC Pellets N/A 4 | Rated Voltage N/A 120 V | Power @ 5m/Sec air flow = # of pellets x 120W N/A 480 Watts | Rated Current (IR) N/A 4 A | In-rush Current <2 IR (Approximately) N/A <8 A | Number of Rows N/A 1 |
Add To Cart
Request Quote |
| F12522155120 | Length N/A 125 mm | Width N/A 22 mm | Thickness N/A 15 mm | Number of PTC Pellets N/A 5 | Rated Voltage N/A 120 V | Power @ 5m/Sec air flow = # of pellets x 120W N/A 720 Watts | Rated Current (IR) N/A 5 A | In-rush Current <2 IR (Approximately) N/A <10 A | Number of Rows N/A 1 |
Add To Cart
Request Quote |
| F02544152120 | Length N/A 25 mm | Width N/A 44 mm | Thickness N/A 15 mm | Number of PTC Pellets N/A 2 | Rated Voltage N/A 120 V | Power @ 5m/Sec air flow = # of pellets x 120W N/A 240 Watts | Rated Current (IR) N/A 2 A | In-rush Current <2 IR (Approximately) N/A <4 A | Number of Rows N/A 2 |
Add To Cart
Request Quote |
| F05044154120 | Length N/A 50 mm | Width N/A 44 mm | Thickness N/A 15 mm | Number of PTC Pellets N/A 4 | Rated Voltage N/A 120 V | Power @ 5m/Sec air flow = # of pellets x 120W N/A 480 Watts | Rated Current (IR) N/A 4 A | In-rush Current <2 IR (Approximately) N/A <8 A | Number of Rows N/A 2 |
Add To Cart
Request Quote |
| F07544156120 | Length N/A 75 mm | Width N/A 44 mm | Thickness N/A 15 mm | Number of PTC Pellets N/A 6 | Rated Voltage N/A 120 V | Power @ 5m/Sec air flow = # of pellets x 120W N/A 720 Watts | Rated Current (IR) N/A 6 A | In-rush Current <2 IR (Approximately) N/A <12 A | Number of Rows N/A 2 |
Add To Cart
Request Quote |
| F10044158120 | Length N/A 100 mm | Width N/A 44 mm | Thickness N/A 15 mm | Number of PTC Pellets N/A 8 | Rated Voltage N/A 120 V | Power @ 5m/Sec air flow = # of pellets x 120W N/A 960 Watts | Rated Current (IR) N/A 8 A | In-rush Current <2 IR (Approximately) N/A <16 A | Number of Rows N/A 2 |
Add To Cart
Request Quote |
| F125441510120 | Length N/A 125 mm | Width N/A 44 mm | Thickness N/A 15 mm | Number of PTC Pellets N/A 10 | Rated Voltage N/A 120 V | Power @ 5m/Sec air flow = # of pellets x 120W N/A 1200 Watts | Rated Current (IR) N/A 10 A | In-rush Current <2 IR (Approximately) N/A <20 A | Number of Rows N/A 2 |
Add To Cart
Request Quote |
| F02566153220 | Length N/A 25 mm | Width N/A 66 mm | Thickness N/A 15 mm | Number of PTC Pellets N/A 3 | Rated Voltage N/A 220 V | Power @ 5m/Sec air flow = # of pellets x 120W N/A 360 Watts | Rated Current (IR) N/A 1.7 A | In-rush Current <2 IR (Approximately) N/A <3.5 A | Number of Rows N/A 3 |
Add To Cart
Request Quote |
| F05066156220 | Length N/A 50 mm | Width N/A 66 mm | Thickness N/A 15 mm | Number of PTC Pellets N/A 6 | Rated Voltage N/A 220 V | Power @ 5m/Sec air flow = # of pellets x 120W N/A 720 Watts | Rated Current (IR) N/A 3.3 A | In-rush Current <2 IR (Approximately) N/A <7 A | Number of Rows N/A 3 |
Add To Cart
Request Quote |
| F07566159220 | Length N/A 75 mm | Width N/A 66 mm | Thickness N/A 15 mm | Number of PTC Pellets N/A 9 | Rated Voltage N/A 220 V | Power @ 5m/Sec air flow = # of pellets x 120W N/A 1080 Watts | Rated Current (IR) N/A 5.0 A | In-rush Current <2 IR (Approximately) N/A <11 A | Number of Rows N/A 3 |
Add To Cart
Request Quote |
| F100661512220 | Length N/A 100 mm | Width N/A 66 mm | Thickness N/A 15 mm | Number of PTC Pellets N/A 12 | Rated Voltage N/A 220 V | Power @ 5m/Sec air flow = # of pellets x 120W N/A 1440 Watts | Rated Current (IR) N/A 6.6 A | In-rush Current <2 IR (Approximately) N/A <14 A | Number of Rows N/A 3 |
Add To Cart
Request Quote |
| F125661515220 | Length N/A 125 mm | Width N/A 66 mm | Thickness N/A 15 mm | Number of PTC Pellets N/A 15 | Rated Voltage N/A 220 V | Power @ 5m/Sec air flow = # of pellets x 120W N/A 1800 Watts | Rated Current (IR) N/A 8.3 A | In-rush Current <2 IR (Approximately) N/A <18 A | Number of Rows N/A 3 |
Add To Cart
Request Quote |
| F02588154220 | Length N/A 25 mm | Width N/A 88 mm | Thickness N/A 15 mm | Number of PTC Pellets N/A 4 | Rated Voltage N/A 220 V | Power @ 5m/Sec air flow = # of pellets x 120W N/A 480 Watts | Rated Current (IR) N/A 2.2 A | In-rush Current <2 IR (Approximately) N/A <5 A | Number of Rows N/A 4 |
Add To Cart
Request Quote |
| F05088158220 | Length N/A 50 mm | Width N/A 88 mm | Thickness N/A 15 mm | Number of PTC Pellets N/A 8 | Rated Voltage N/A 220 V | Power @ 5m/Sec air flow = # of pellets x 120W N/A 960 Watts | Rated Current (IR) N/A 4.4 A | In-rush Current <2 IR (Approximately) N/A <9 A | Number of Rows N/A 4 |
Add To Cart
Request Quote |
| F075881512220 | Length N/A 75 mm | Width N/A 88 mm | Thickness N/A 15 mm | Number of PTC Pellets N/A 12 | Rated Voltage N/A 220 V | Power @ 5m/Sec air flow = # of pellets x 120W N/A 1440 Watts | Rated Current (IR) N/A 6.6 A | In-rush Current <2 IR (Approximately) N/A <14 A | Number of Rows N/A 4 |
Add To Cart
Request Quote |
| F100881516220 | Length N/A 100 mm | Width N/A 88 mm | Thickness N/A 15 mm | Number of PTC Pellets N/A 16 | Rated Voltage N/A 220 V | Power @ 5m/Sec air flow = # of pellets x 120W N/A 1920 Watts | Rated Current (IR) N/A 8.8 A | In-rush Current <2 IR (Approximately) N/A <18 A | Number of Rows N/A 4 |
Add To Cart
Request Quote |
| F125881520220 | Length N/A 125 mm | Width N/A 88 mm | Thickness N/A 15 mm | Number of PTC Pellets N/A 20 | Rated Voltage N/A 220 V | Power @ 5m/Sec air flow = # of pellets x 120W N/A 2400 Watts | Rated Current (IR) N/A 11 A | In-rush Current <2 IR (Approximately) N/A <22 A | Number of Rows N/A 4 |
Add To Cart
Request Quote |