COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Power Cords
Power Cords
Straight 180, 90, 45 degree, and T-type power cords in 12", 24", 36", 48", or 72" lengths with open wires or standard NEMA wall plugs. Custom lengths available upon request. UL, CSA listed, RoHS compliant.
Model Number |
Item Name |
Cord Type |
Cord Length |
List Price |
Add To Cart/Request Quote |
|---|---|---|---|---|---|
| FPC-45-12 | N/A 12" 45 Degree Power Cord (open wires) | Cord Type N/A 45 º | Cord Length N/A 305mm (12in) | QUOTE |
Add To Cart
Request Quote |
| FPC-45-24 | N/A 24" 45 Degree Power Cord (open wires) | Cord Type N/A 45 º | Cord Length N/A 610mm (24in) | $1.64 |
Add To Cart
Request Quote |
| FPC-45-24P | N/A 24" 45 Degree Power Cord (plug to wall plug) | Cord Type N/A 45 º | Cord Length N/A 610mm (24in) | $2.77 |
Add To Cart
Request Quote |
| FPC-45-36 | N/A 36" 45 Degree Power Cord (open wires) | Cord Type N/A 45 º | Cord Length N/A 914mm (36in) | QUOTE |
Add To Cart
Request Quote |
| FPC-45-36P | N/A 36" 45 Degree Power Cord (plug to wall plug) | Cord Type N/A 45 º | Cord Length N/A 914mm (36in) | QUOTE |
Add To Cart
Request Quote |
| FPC-45-48 | N/A 48" 45 Degree Power Cord (open wires) | Cord Type N/A 45 º | Cord Length N/A 1219mm (48in) | QUOTE |
Add To Cart
Request Quote |
| FPC-45-48P | N/A 48" 45 Degree Power Cord (plug to wall plug) | Cord Type N/A 45 º | Cord Length N/A 1219mm (48in) | QUOTE |
Add To Cart
Request Quote |
| FPC-45-72 | N/A 72" 45 Degree Power Cord (open wires) | Cord Type N/A 45 º | Cord Length N/A 1829mm (72in) | QUOTE |
Add To Cart
Request Quote |
| FPC-45-72P | N/A 72" 45 Degree Power Cord (plug to wall plug) | Cord Type N/A 45 º | Cord Length N/A 1829mm (72in) | QUOTE |
Add To Cart
Request Quote |
| FPC-90-12 | N/A 12" 90 Degree Power Cord (open wires) | Cord Type N/A 90 º | Cord Length N/A 305mm (12in) | QUOTE |
Add To Cart
Request Quote |
| FPC-90-24 | N/A 24" 90 Degree Power Cord (open wires) | Cord Type N/A 90 º | Cord Length N/A 610mm (24in) | $2.21 |
Add To Cart
Request Quote |
| FPC-90-24P | N/A 24" 90 Degree Power Cord (plug to wall plug) | Cord Type N/A 90 º | Cord Length N/A 610mm (24in) | QUOTE |
Add To Cart
Request Quote |
| FPC-90-36 | N/A 36" 90 Degree Power Cord (open wires) | Cord Type N/A 90 º | Cord Length N/A 914mm (36in) | QUOTE |
Add To Cart
Request Quote |
| FPC-90-36P | N/A 36" 90 Degree Power Cord (plug to wall plug) | Cord Type N/A 90 º | Cord Length N/A 914mm (36in) | QUOTE |
Add To Cart
Request Quote |
| FPC-180-24 | N/A 24" 180 Degree Power Cord (open wires) | Cord Type N/A 180 º | Cord Length N/A 610mm (24in) | $2.13 |
Add To Cart
Request Quote |
| FPC-180-24P | N/A 24" 180 Degree Power Cord (plug to wall plug) | Cord Type N/A 180 º | Cord Length N/A 610mm (24in) | $2.81 |
Add To Cart
Request Quote |
| FPC-T-24 | N/A 24" T-Type Power Cord (open wires) | Cord Type N/A T º | Cord Length N/A 610mm (24in) | QUOTE |
Add To Cart
Request Quote |
| FPC-T-24P | N/A 24" T-Type Power Cord (plug to wall plug) | Cord Type N/A T º | Cord Length N/A 610mm (24in) | QUOTE |
Add To Cart
Request Quote |


