COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Metal Axial Fan Impellers
Metal Axial Fan Impellers
RoHS compliant metal axial fan impellers. Sizes from 260mm (10.2") to 800mm (31.5"). All metal construction. Custom sizes available.
Model Number |
Size (mm) |
Size (in) |
Add To Cart/Request Quote |
|---|---|---|---|
| 260 mm | Size (mm) N/A 260 | Size (in) N/A 10.2 |
Add To Cart
Request Quote |
| 355 mm | Size (mm) N/A 355 | Size (in) N/A 13.9 |
Add To Cart
Request Quote |
| 450 mm | Size (mm) N/A 450 | Size (in) N/A 17.7 |
Add To Cart
Request Quote |
| 600 mm | Size (mm) N/A 600 | Size (in) N/A 23.6 |
Add To Cart
Request Quote |
| 660 mm | Size (mm) N/A 660 | Size (in) N/A 25.9 |
Add To Cart
Request Quote |
| 750 mm | Size (mm) N/A 750 | Size (in) N/A 29.5 |
Add To Cart
Request Quote |
| 800 mm | Size (mm) N/A 800 | Size (in) N/A 31.5 |
Add To Cart
Request Quote |


