COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Standard Rectangular 120 Volt (V) Voltage Ultra-Thin Flexible Heaters
Medium Voltage (42 - 120V) Rectangular Ultra-Thin Flexible Heaters
Clear
Filter
Type
Width (mm)
Length (mm)
Reference Temperature Rise (ºC)
Resistance (Ohm)
Power (Watts)
Current (A)
Heater Material
Model Number |
Width |
Length |
Reference Temperature Rise |
Resistance |
Power |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| TSC0100010CR56100 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 56100 Ohm | Power N/A 0.26 Watts |
Add To Cart
Request Quote |
| TSC0100010CR26400 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 26400 Ohm | Power N/A 0.55 Watts |
Add To Cart
Request Quote |
| TSC0100010CR16700 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 16700 Ohm | Power N/A 0.86 Watts |
Add To Cart
Request Quote |
| TSC0100010CR11900 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 11900 Ohm | Power N/A 1.21 Watts |
Add To Cart
Request Quote |
| TSC0100010CR8880 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 8880 Ohm | Power N/A 1.62 Watts |
Add To Cart
Request Quote |
| TSC0100010CR7050 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 7050 Ohm | Power N/A 2.04 Watts |
Add To Cart
Request Quote |
| TSC0100010CR5940 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 5940 Ohm | Power N/A 2.42 Watts |
Add To Cart
Request Quote |
| TSC0100013CR44600 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 44600 Ohm | Power N/A 0.32 Watts |
Add To Cart
Request Quote |
| TSC0100013CR19800 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 19800 Ohm | Power N/A 0.73 Watts |
Add To Cart
Request Quote |
| TSC0100013CR13300 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 13300 Ohm | Power N/A 1.08 Watts |
Add To Cart
Request Quote |
| TSC0100013CR9410 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 9410 Ohm | Power N/A 1.53 Watts |
Add To Cart
Request Quote |
| TSC0100013CR7050 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 7050 Ohm | Power N/A 2.04 Watts |
Add To Cart
Request Quote |
| TSC0100013CR5610 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 5610 Ohm | Power N/A 2.57 Watts |
Add To Cart
Request Quote |
| TSC0100013CR4460 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 4460 Ohm | Power N/A 3.23 Watts |
Add To Cart
Request Quote |
| TSC0100016CR35400 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 35400 Ohm | Power N/A 0.41 Watts |
Add To Cart
Request Quote |
| TSC0100016CR16700 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 16700 Ohm | Power N/A 0.86 Watts |
Add To Cart
Request Quote |
| TSC0100016CR10600 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 10600 Ohm | Power N/A 1.36 Watts |
Add To Cart
Request Quote |
| TSC0100016CR7470 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 7470 Ohm | Power N/A 1.93 Watts |
Add To Cart
Request Quote |
| TSC0100016CR5610 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 5610 Ohm | Power N/A 2.57 Watts |
Add To Cart
Request Quote |
| TSC0100016CR4460 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 4460 Ohm | Power N/A 3.23 Watts |
Add To Cart
Request Quote |
| TSC0100016CR3750 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 3750 Ohm | Power N/A 3.84 Watts |
Add To Cart
Request Quote |
| TSC0100020CR28000 | Width N/A 10 mm | Length N/A 20 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 28000 Ohm | Power N/A 0.51 Watts |
Add To Cart
Request Quote |
| TSC0100020CR13300 | Width N/A 10 mm | Length N/A 20 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 13300 Ohm | Power N/A 1.08 Watts |
Add To Cart
Request Quote |
| TSC0100020CR8380 | Width N/A 10 mm | Length N/A 20 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 8380 Ohm | Power N/A 1.72 Watts |
Add To Cart
Request Quote |
| TSC0100020CR5940 | Width N/A 10 mm | Length N/A 20 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 5940 Ohm | Power N/A 2.42 Watts |
Add To Cart
Request Quote |


