COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Standard Rectangular 72 Volt (V) Voltage Nano Carbon Ultra-Thin Flexible Heaters
Medium Voltage (42 - 120V) Rectangular Ultra-Thin Flexible Heaters
Clear
Filter
Width (mm)
Length (mm)
Reference Temperature Rise (ºC)
Resistance (Ohm)
Power (Watts)
Current (A)
Heater Material
Model Number |
Width |
Length |
Reference Temperature Rise |
Resistance |
Power |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| TSC0100010lR19800 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 19800 Ohm | Power N/A 0.26 Watts |
Add To Cart
Request Quote |
| TSC0100010lR9410 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 9410 Ohm | Power N/A 0.55 Watts |
Add To Cart
Request Quote |
| TSC0100010lR5940 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 5940 Ohm | Power N/A 0.87 Watts |
Add To Cart
Request Quote |
| TSC0100010lR4460 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 4460 Ohm | Power N/A 1.16 Watts |
Add To Cart
Request Quote |
| TSC0100010lR3340 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 3340 Ohm | Power N/A 1.55 Watts |
Add To Cart
Request Quote |
| TSC0100010lR2640 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 2640 Ohm | Power N/A 1.96 Watts |
Add To Cart
Request Quote |
| TSC0100010lR2100 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 2100 Ohm | Power N/A 2.47 Watts |
Add To Cart
Request Quote |
| TSC0100013lR15800 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 15800 Ohm | Power N/A 0.33 Watts |
Add To Cart
Request Quote |
| TSC0100013lR7470 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 7470 Ohm | Power N/A 0.69 Watts |
Add To Cart
Request Quote |
| TSC0100013lR4720 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 4720 Ohm | Power N/A 1.1 Watts |
Add To Cart
Request Quote |
| TSC0100013lR3340 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 3340 Ohm | Power N/A 1.55 Watts |
Add To Cart
Request Quote |
| TSC0100013lR2490 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 2490 Ohm | Power N/A 2.08 Watts |
Add To Cart
Request Quote |
| TSC0100013lR1980 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 1980 Ohm | Power N/A 2.62 Watts |
Add To Cart
Request Quote |
| TSC0100013lR1670 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 1670 Ohm | Power N/A 3.1 Watts |
Add To Cart
Request Quote |
| TSC0100016lR12600 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 12600 Ohm | Power N/A 0.41 Watts |
Add To Cart
Request Quote |
| TSC0100016lR5940 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 5940 Ohm | Power N/A 0.87 Watts |
Add To Cart
Request Quote |
| TSC0100016lR3750 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 3750 Ohm | Power N/A 1.38 Watts |
Add To Cart
Request Quote |
| TSC0100016lR2640 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 2640 Ohm | Power N/A 1.96 Watts |
Add To Cart
Request Quote |
| TSC0100016lR1980 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 1980 Ohm | Power N/A 2.62 Watts |
Add To Cart
Request Quote |
| TSC0100016lR1580 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 1580 Ohm | Power N/A 3.28 Watts |
Add To Cart
Request Quote |
| TSC0100016lR1330 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 1330 Ohm | Power N/A 3.9 Watts |
Add To Cart
Request Quote |
| TSC0100020lR10000 | Width N/A 10 mm | Length N/A 20 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 10000 Ohm | Power N/A 0.52 Watts |
Add To Cart
Request Quote |
| TSC0100020lR4720 | Width N/A 10 mm | Length N/A 20 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 4720 Ohm | Power N/A 1.1 Watts |
Add To Cart
Request Quote |
| TSC0100020lR2970 | Width N/A 10 mm | Length N/A 20 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 2970 Ohm | Power N/A 1.75 Watts |
Add To Cart
Request Quote |
| TSC0100020lR2220 | Width N/A 10 mm | Length N/A 20 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 2220 Ohm | Power N/A 2.34 Watts |
Add To Cart
Request Quote |


