COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Standard Rectangular 100 Volt (V) Voltage Nano Carbon Ultra-Thin Flexible Heaters
Medium Voltage (42 - 120V) Rectangular Ultra-Thin Flexible Heaters
Clear
Filter
Width (mm)
Length (mm)
Reference Temperature Rise (ºC)
Resistance (Ohm)
Power (Watts)
Current (A)
Heater Material
Model Number |
Width |
Length |
Reference Temperature Rise |
Resistance |
Power |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| TSC0100010AR39700 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 39700 Ohm | Power N/A 0.25 Watts |
Add To Cart
Request Quote |
| TSC0100010AR18700 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 18700 Ohm | Power N/A 0.53 Watts |
Add To Cart
Request Quote |
| TSC0100010AR11900 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 11900 Ohm | Power N/A 0.84 Watts |
Add To Cart
Request Quote |
| TSC0100010AR8380 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 8380 Ohm | Power N/A 1.19 Watts |
Add To Cart
Request Quote |
| TSC0100010AR6290 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 6290 Ohm | Power N/A 1.59 Watts |
Add To Cart
Request Quote |
| TSC0100010AR5000 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 5000 Ohm | Power N/A 2 Watts |
Add To Cart
Request Quote |
| TSC0100010AR4210 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 4210 Ohm | Power N/A 2.38 Watts |
Add To Cart
Request Quote |
| TSC0100013AR29700 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 29700 Ohm | Power N/A 0.34 Watts |
Add To Cart
Request Quote |
| TSC0100013AR14100 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 14100 Ohm | Power N/A 0.71 Watts |
Add To Cart
Request Quote |
| TSC0100013AR8880 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 8880 Ohm | Power N/A 1.13 Watts |
Add To Cart
Request Quote |
| TSC0100013AR6290 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 6290 Ohm | Power N/A 1.59 Watts |
Add To Cart
Request Quote |
| TSC0100013AR4720 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 4720 Ohm | Power N/A 2.12 Watts |
Add To Cart
Request Quote |
| TSC0100013AR3750 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 3750 Ohm | Power N/A 2.67 Watts |
Add To Cart
Request Quote |
| TSC0100013AR3150 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 3150 Ohm | Power N/A 3.17 Watts |
Add To Cart
Request Quote |
| TSC0100016AR24900 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 24900 Ohm | Power N/A 0.4 Watts |
Add To Cart
Request Quote |
| TSC0100016AR11200 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 11200 Ohm | Power N/A 0.89 Watts |
Add To Cart
Request Quote |
| TSC0100016AR7470 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 7470 Ohm | Power N/A 1.34 Watts |
Add To Cart
Request Quote |
| TSC0100016AR5300 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 5300 Ohm | Power N/A 1.89 Watts |
Add To Cart
Request Quote |
| TSC0100016AR3970 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 3970 Ohm | Power N/A 2.52 Watts |
Add To Cart
Request Quote |
| TSC0100016AR3150 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 3150 Ohm | Power N/A 3.17 Watts |
Add To Cart
Request Quote |
| TSC0100016AR2640 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 2640 Ohm | Power N/A 3.79 Watts |
Add To Cart
Request Quote |
| TSC0100020AR19800 | Width N/A 10 mm | Length N/A 20 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 19800 Ohm | Power N/A 0.51 Watts |
Add To Cart
Request Quote |
| TSC0100020AR9410 | Width N/A 10 mm | Length N/A 20 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 9410 Ohm | Power N/A 1.06 Watts |
Add To Cart
Request Quote |
| TSC0100020AR5940 | Width N/A 10 mm | Length N/A 20 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 5940 Ohm | Power N/A 1.68 Watts |
Add To Cart
Request Quote |
| TSC0100020AR4210 | Width N/A 10 mm | Length N/A 20 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 4210 Ohm | Power N/A 2.38 Watts |
Add To Cart
Request Quote |


