COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Standard Rectangular 9 Volt (V) Voltage Ultra-Thin Flexible Heaters
Low Voltage (1.5 - 24V) Rectangular Ultra-Thin Flexible Heaters
Clear
Filter
Type
Width (mm)
Length (mm)
Reference Temperature Rise (ºC)
Resistance (Ohm)
Power (Watts)
Current (A)
Heater Material
Model Number |
Width |
Length |
Reference Temperature Rise |
Resistance |
Power |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| TSC0100010fR315 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 315 Ohm | Power N/A 0.26 Watts |
Add To Cart
Request Quote |
| TSC0100010fR149 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 149 Ohm | Power N/A 0.54 Watts |
Add To Cart
Request Quote |
| TSC0100010fR94.1 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 94.1 Ohm | Power N/A 0.86 Watts |
Add To Cart
Request Quote |
| TSC0100010fR66.6 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 66.6 Ohm | Power N/A 1.22 Watts |
Add To Cart
Request Quote |
| TSA0100010fR50 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 50 Ohm | Power N/A 1.62 Watts |
Add To Cart
Request Quote |
| TSC0100010fR50 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 50 Ohm | Power N/A 1.62 Watts |
Add To Cart
Request Quote |
| TSA0100010fR39.7 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 39.7 Ohm | Power N/A 2.04 Watts |
Add To Cart
Request Quote |
| TSC0100010fR39.7 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 39.7 Ohm | Power N/A 2.04 Watts |
Add To Cart
Request Quote |
| TSA0100010fR33.4 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 33.4 Ohm | Power N/A 2.43 Watts |
Add To Cart
Request Quote |
| TSC0100010fR33.4 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 33.4 Ohm | Power N/A 2.43 Watts |
Add To Cart
Request Quote |
| TSC0100013fR249 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 249 Ohm | Power N/A 0.33 Watts |
Add To Cart
Request Quote |
| TSC0100013fR112 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 112 Ohm | Power N/A 0.72 Watts |
Add To Cart
Request Quote |
| TSA0100013fR74.7 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 74.7 Ohm | Power N/A 1.08 Watts |
Add To Cart
Request Quote |
| TSC0100013fR74.7 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 74.7 Ohm | Power N/A 1.08 Watts |
Add To Cart
Request Quote |
| TSA0100013fR53 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 53 Ohm | Power N/A 1.53 Watts |
Add To Cart
Request Quote |
| TSC0100013fR53 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 53 Ohm | Power N/A 1.53 Watts |
Add To Cart
Request Quote |
| TSA0100013fR39.7 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 39.7 Ohm | Power N/A 2.04 Watts |
Add To Cart
Request Quote |
| TSC0100013fR39.7 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 39.7 Ohm | Power N/A 2.04 Watts |
Add To Cart
Request Quote |
| TSA0100013fR31.5 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 31.5 Ohm | Power N/A 2.57 Watts |
Add To Cart
Request Quote |
| TSC0100013fR31.5 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 31.5 Ohm | Power N/A 2.57 Watts |
Add To Cart
Request Quote |
| TSA0100013fR24.9 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 24.9 Ohm | Power N/A 3.25 Watts |
Add To Cart
Request Quote |
| TSC0100013fR24.9 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 24.9 Ohm | Power N/A 3.25 Watts |
Add To Cart
Request Quote |
| TSC0100016fR198 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 198 Ohm | Power N/A 0.41 Watts |
Add To Cart
Request Quote |
| TSA0100016fR94.1 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 94.1 Ohm | Power N/A 0.86 Watts |
Add To Cart
Request Quote |
| TSC0100016fR94.1 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 94.1 Ohm | Power N/A 0.86 Watts |
Add To Cart
Request Quote |


