COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Standard Rectangular 5 Volt (V) Voltage Ultra-Thin Flexible Heaters
Low Voltage (1.5 - 24V) Rectangular Ultra-Thin Flexible Heaters
Clear
Filter
Type
Width (mm)
Length (mm)
Reference Temperature Rise (ºC)
Resistance (Ohm)
Power (Watts)
Current (A)
Heater Material
Model Number |
Width |
Length |
Reference Temperature Rise |
Resistance |
Power |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| TSC0100010eR100 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 100 Ohm | Power N/A 0.25 Watts |
Add To Cart
Request Quote |
| TSA0100010eR44.6 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 44.6 Ohm | Power N/A 0.56 Watts |
Add To Cart
Request Quote |
| TSC0100010eR44.6 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 44.6 Ohm | Power N/A 0.56 Watts |
Add To Cart
Request Quote |
| TSA0100010eR29.7 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 29.7 Ohm | Power N/A 0.84 Watts |
Add To Cart
Request Quote |
| TSC0100010eR29.7 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 29.7 Ohm | Power N/A 0.84 Watts |
Add To Cart
Request Quote |
| TSA0100010eR21 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 21 Ohm | Power N/A 1.19 Watts |
Add To Cart
Request Quote |
| TSC0100010eR21 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 21 Ohm | Power N/A 1.19 Watts |
Add To Cart
Request Quote |
| TSA0100010eR15.8 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 15.8 Ohm | Power N/A 1.58 Watts |
Add To Cart
Request Quote |
| TSC0100010eR15.8 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 15.8 Ohm | Power N/A 1.58 Watts |
Add To Cart
Request Quote |
| TSA0100010eR12.6 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 12.6 Ohm | Power N/A 1.98 Watts |
Add To Cart
Request Quote |
| TSC0100010eR12.6 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 12.6 Ohm | Power N/A 1.98 Watts |
Add To Cart
Request Quote |
| TSA0100010eR10 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 10 Ohm | Power N/A 2.5 Watts |
Add To Cart
Request Quote |
| TSC0100010eR10 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 10 Ohm | Power N/A 2.5 Watts |
Add To Cart
Request Quote |
| TSA0100013eR74.7 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 74.7 Ohm | Power N/A 0.33 Watts |
Add To Cart
Request Quote |
| TSC0100013eR74.7 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 74.7 Ohm | Power N/A 0.33 Watts |
Add To Cart
Request Quote |
| TSA0100013eR35.4 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 35.4 Ohm | Power N/A 0.71 Watts |
Add To Cart
Request Quote |
| TSC0100013eR35.4 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 35.4 Ohm | Power N/A 0.71 Watts |
Add To Cart
Request Quote |
| TSA0100013eR22.2 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 22.2 Ohm | Power N/A 1.13 Watts |
Add To Cart
Request Quote |
| TSC0100013eR22.2 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 22.2 Ohm | Power N/A 1.13 Watts |
Add To Cart
Request Quote |
| TSA0100013eR15.8 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 15.8 Ohm | Power N/A 1.58 Watts |
Add To Cart
Request Quote |
| TSC0100013eR15.8 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 15.8 Ohm | Power N/A 1.58 Watts |
Add To Cart
Request Quote |
| TSA0100013eR11.9 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 11.9 Ohm | Power N/A 2.1 Watts |
Add To Cart
Request Quote |
| TSC0100013eR11.9 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 11.9 Ohm | Power N/A 2.1 Watts |
Add To Cart
Request Quote |
| TSA0100013eR9.41 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 9.41 Ohm | Power N/A 2.66 Watts |
Add To Cart
Request Quote |
| TSC0100013eR9.41 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 9.41 Ohm | Power N/A 2.66 Watts |
Add To Cart
Request Quote |


