COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Standard Rectangular 4.2 Volt (V) Voltage Ultra-Thin Flexible Heaters
Low Voltage (1.5 - 24V) Rectangular Ultra-Thin Flexible Heaters
Clear
Filter
Type
Width (mm)
Length (mm)
Reference Temperature Rise (ºC)
Resistance (Ohm)
Power (Watts)
Current (A)
Heater Material
Model Number |
Width |
Length |
Reference Temperature Rise |
Resistance |
Power |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| TSC0100010dR70.5 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 70.5 Ohm | Power N/A 0.25 Watts |
Add To Cart
Request Quote |
| TSA0100010dR31.5 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 31.5 Ohm | Power N/A 0.56 Watts |
Add To Cart
Request Quote |
| TSC0100010dR31.5 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 31.5 Ohm | Power N/A 0.56 Watts |
Add To Cart
Request Quote |
| TSA0100010dR21 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 21 Ohm | Power N/A 0.84 Watts |
Add To Cart
Request Quote |
| TSC0100010dR21 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 21 Ohm | Power N/A 0.84 Watts |
Add To Cart
Request Quote |
| TSA0100010dR14.9 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 14.9 Ohm | Power N/A 1.18 Watts |
Add To Cart
Request Quote |
| TSC0100010dR14.9 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 14.9 Ohm | Power N/A 1.18 Watts |
Add To Cart
Request Quote |
| TSA0100010dR11.2 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 11.2 Ohm | Power N/A 1.58 Watts |
Add To Cart
Request Quote |
| TSC0100010dR11.2 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 11.2 Ohm | Power N/A 1.58 Watts |
Add To Cart
Request Quote |
| TSA0100010dR8.88 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 8.88 Ohm | Power N/A 1.99 Watts |
Add To Cart
Request Quote |
| TSC0100010dR8.88 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 8.88 Ohm | Power N/A 1.99 Watts |
Add To Cart
Request Quote |
| TSA0100010dR7.47 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 7.47 Ohm | Power N/A 2.36 Watts |
Add To Cart
Request Quote |
| TSA0100013dR53 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 53 Ohm | Power N/A 0.33 Watts |
Add To Cart
Request Quote |
| TSC0100013dR53 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 53 Ohm | Power N/A 0.33 Watts |
Add To Cart
Request Quote |
| TSA0100013dR24.9 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 24.9 Ohm | Power N/A 0.71 Watts |
Add To Cart
Request Quote |
| TSC0100013dR24.9 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 24.9 Ohm | Power N/A 0.71 Watts |
Add To Cart
Request Quote |
| TSA0100013dR15.8 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 15.8 Ohm | Power N/A 1.12 Watts |
Add To Cart
Request Quote |
| TSC0100013dR15.8 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 15.8 Ohm | Power N/A 1.12 Watts |
Add To Cart
Request Quote |
| TSA0100013dR11.2 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 11.2 Ohm | Power N/A 1.58 Watts |
Add To Cart
Request Quote |
| TSC0100013dR11.2 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 11.2 Ohm | Power N/A 1.58 Watts |
Add To Cart
Request Quote |
| TSA0100013dR8.38 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 8.38 Ohm | Power N/A 2.11 Watts |
Add To Cart
Request Quote |
| TSC0100013dR8.38 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 8.38 Ohm | Power N/A 2.11 Watts |
Add To Cart
Request Quote |
| TSA0100013dR6.66 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 6.66 Ohm | Power N/A 2.65 Watts |
Add To Cart
Request Quote |
| TSA0100013dR5.61 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 5.61 Ohm | Power N/A 3.14 Watts |
Add To Cart
Request Quote |
| TSA0100016dR42.1 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 42.1 Ohm | Power N/A 0.42 Watts |
Add To Cart
Request Quote |


