COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Standard Rectangular 3 Volt (V) Voltage Ultra-Thin Flexible Heaters
Low Voltage (1.5 - 24V) Rectangular Ultra-Thin Flexible Heaters
Clear
Filter
Type
Width (mm)
Length (mm)
Reference Temperature Rise (ºC)
Resistance (Ohm)
Power (Watts)
Current (A)
Heater Material
Model Number |
Width |
Length |
Reference Temperature Rise |
Resistance |
Power |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| TSA0100010bR35.4 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 35.4 Ohm | Power N/A 0.25 Watts |
Add To Cart
Request Quote |
| TSC0100010bR35.4 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 35.4 Ohm | Power N/A 0.25 Watts |
Add To Cart
Request Quote |
| TSA0100010bR16.7 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 16.7 Ohm | Power N/A 0.54 Watts |
Add To Cart
Request Quote |
| TSC0100010bR16.7 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 16.7 Ohm | Power N/A 0.54 Watts |
Add To Cart
Request Quote |
| TSA0100010bR10.6 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 10.6 Ohm | Power N/A 0.85 Watts |
Add To Cart
Request Quote |
| TSC0100010bR10.6 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 10.6 Ohm | Power N/A 0.85 Watts |
Add To Cart
Request Quote |
| TSA0100010bR7.47 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 7.47 Ohm | Power N/A 1.2 Watts |
Add To Cart
Request Quote |
| TSC0100010bR7.47 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 7.47 Ohm | Power N/A 1.2 Watts |
Add To Cart
Request Quote |
| TSA0100010bR5.61 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 5.61 Ohm | Power N/A 1.6 Watts |
Add To Cart
Request Quote |
| TSC0100010bR5.61 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 5.61 Ohm | Power N/A 1.6 Watts |
Add To Cart
Request Quote |
| TSA0100010bR4.46 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 4.46 Ohm | Power N/A 2.02 Watts |
Add To Cart
Request Quote |
| TSA0100010bR3.75 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 3.75 Ohm | Power N/A 2.4 Watts |
Add To Cart
Request Quote |
| TSA0100013bR28 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 28 Ohm | Power N/A 0.32 Watts |
Add To Cart
Request Quote |
| TSC0100013bR28 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 28 Ohm | Power N/A 0.32 Watts |
Add To Cart
Request Quote |
| TSA0100013bR12.6 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 12.6 Ohm | Power N/A 0.71 Watts |
Add To Cart
Request Quote |
| TSC0100013bR12.6 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 12.6 Ohm | Power N/A 0.71 Watts |
Add To Cart
Request Quote |
| TSA0100013bR7.91 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 7.91 Ohm | Power N/A 1.14 Watts |
Add To Cart
Request Quote |
| TSC0100013bR7.91 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 7.91 Ohm | Power N/A 1.14 Watts |
Add To Cart
Request Quote |
| TSA0100013bR5.94 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 5.94 Ohm | Power N/A 1.52 Watts |
Add To Cart
Request Quote |
| TSC0100013bR5.94 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 5.94 Ohm | Power N/A 1.52 Watts |
Add To Cart
Request Quote |
| TSA0100013bR4.46 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 4.46 Ohm | Power N/A 2.02 Watts |
Add To Cart
Request Quote |
| TSA0100013bR3.54 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 3.54 Ohm | Power N/A 2.54 Watts |
Add To Cart
Request Quote |
| TSA0100013bR2.8 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 2.8 Ohm | Power N/A 3.21 Watts |
Add To Cart
Request Quote |
| TSA0100016bR22.2 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 22.2 Ohm | Power N/A 0.41 Watts |
Add To Cart
Request Quote |
| TSC0100016bR22.2 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 22.2 Ohm | Power N/A 0.41 Watts |
Add To Cart
Request Quote |


