COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Standard Rectangular 3.7 Volt (V) Voltage Ultra-Thin Flexible Heaters
Low Voltage (1.5 - 24V) Rectangular Ultra-Thin Flexible Heaters
Clear
Filter
Type
Width (mm)
Length (mm)
Reference Temperature Rise (ºC)
Resistance (Ohm)
Power (Watts)
Current (A)
Heater Material
Model Number |
Reference Temperature Rise |
Resistance |
Power |
Add To Cart/Request Quote |
|---|---|---|---|---|
| TSA0100010cR53 | Reference Temperature Rise N/A 30 ºC | Resistance N/A 53 Ohm | Power N/A 0.26 Watts |
Add To Cart
Request Quote |
| TSC0100010cR53 | Reference Temperature Rise N/A 30 ºC | Resistance N/A 53 Ohm | Power N/A 0.26 Watts |
Add To Cart
Request Quote |
| TSA0100010cR24.9 | Reference Temperature Rise N/A 60 ºC | Resistance N/A 24.9 Ohm | Power N/A 0.55 Watts |
Add To Cart
Request Quote |
| TSC0100010cR24.9 | Reference Temperature Rise N/A 60 ºC | Resistance N/A 24.9 Ohm | Power N/A 0.55 Watts |
Add To Cart
Request Quote |
| TSA0100010cR15.8 | Reference Temperature Rise N/A 90 ºC | Resistance N/A 15.8 Ohm | Power N/A 0.87 Watts |
Add To Cart
Request Quote |
| TSC0100010cR15.8 | Reference Temperature Rise N/A 90 ºC | Resistance N/A 15.8 Ohm | Power N/A 0.87 Watts |
Add To Cart
Request Quote |
| TSA0100010cR11.2 | Reference Temperature Rise N/A 120 ºC | Resistance N/A 11.2 Ohm | Power N/A 1.22 Watts |
Add To Cart
Request Quote |
| TSC0100010cR11.2 | Reference Temperature Rise N/A 120 ºC | Resistance N/A 11.2 Ohm | Power N/A 1.22 Watts |
Add To Cart
Request Quote |
| TSA0100010cR8.88 | Reference Temperature Rise N/A 150 ºC | Resistance N/A 8.88 Ohm | Power N/A 1.54 Watts |
Add To Cart
Request Quote |
| TSC0100010cR8.88 | Reference Temperature Rise N/A 150 ºC | Resistance N/A 8.88 Ohm | Power N/A 1.54 Watts |
Add To Cart
Request Quote |
| TSA0100010cR7.05 | Reference Temperature Rise N/A 180 ºC | Resistance N/A 7.05 Ohm | Power N/A 1.94 Watts |
Add To Cart
Request Quote |
| TSC0100010cR7.05 | Reference Temperature Rise N/A 180 ºC | Resistance N/A 7.05 Ohm | Power N/A 1.94 Watts |
Add To Cart
Request Quote |
| TSA0100010cR5.61 | Reference Temperature Rise N/A 210 ºC | Resistance N/A 5.61 Ohm | Power N/A 2.44 Watts |
Add To Cart
Request Quote |
| TSA0100013cR42.1 | Reference Temperature Rise N/A 30 ºC | Resistance N/A 42.1 Ohm | Power N/A 0.33 Watts |
Add To Cart
Request Quote |
| TSC0100013cR42.1 | Reference Temperature Rise N/A 30 ºC | Resistance N/A 42.1 Ohm | Power N/A 0.33 Watts |
Add To Cart
Request Quote |
| TSA0100013cR19.8 | Reference Temperature Rise N/A 60 ºC | Resistance N/A 19.8 Ohm | Power N/A 0.69 Watts |
Add To Cart
Request Quote |
| TSC0100013cR19.8 | Reference Temperature Rise N/A 60 ºC | Resistance N/A 19.8 Ohm | Power N/A 0.69 Watts |
Add To Cart
Request Quote |
| TSA0100013cR12.6 | Reference Temperature Rise N/A 90 ºC | Resistance N/A 12.6 Ohm | Power N/A 1.09 Watts |
Add To Cart
Request Quote |
| TSC0100013cR12.6 | Reference Temperature Rise N/A 90 ºC | Resistance N/A 12.6 Ohm | Power N/A 1.09 Watts |
Add To Cart
Request Quote |
| TSA0100013cR8.88 | Reference Temperature Rise N/A 120 ºC | Resistance N/A 8.88 Ohm | Power N/A 1.54 Watts |
Add To Cart
Request Quote |
| TSC0100013cR8.88 | Reference Temperature Rise N/A 120 ºC | Resistance N/A 8.88 Ohm | Power N/A 1.54 Watts |
Add To Cart
Request Quote |
| TSA0100013cR6.66 | Reference Temperature Rise N/A 150 ºC | Resistance N/A 6.66 Ohm | Power N/A 2.06 Watts |
Add To Cart
Request Quote |
| TSA0100013cR5.3 | Reference Temperature Rise N/A 180 ºC | Resistance N/A 5.3 Ohm | Power N/A 2.58 Watts |
Add To Cart
Request Quote |
| TSA0100013cR4.21 | Reference Temperature Rise N/A 210 ºC | Resistance N/A 4.21 Ohm | Power N/A 3.25 Watts |
Add To Cart
Request Quote |
| TSA0100016cR33.4 | Reference Temperature Rise N/A 30 ºC | Resistance N/A 33.4 Ohm | Power N/A 0.41 Watts |
Add To Cart
Request Quote |


