COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Standard Rectangular 12 Volt (V) Voltage Ultra-Thin Flexible Heaters
Low Voltage (1.5 - 24V) Rectangular Ultra-Thin Flexible Heaters
Clear
Filter
Type
Width (mm)
Length (mm)
Reference Temperature Rise (ºC)
Resistance (Ohm)
Power (Watts)
Current (A)
Heater Material
Model Number |
Width |
Length |
Reference Temperature Rise |
Resistance |
Power |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| TSC0100010gR561 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 561 Ohm | Power N/A 0.26 Watts |
Add To Cart
Request Quote |
| TSC0100010gR264 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 264 Ohm | Power N/A 0.55 Watts |
Add To Cart
Request Quote |
| TSC0100010gR167 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 167 Ohm | Power N/A 0.86 Watts |
Add To Cart
Request Quote |
| TSC0100010gR119 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 119 Ohm | Power N/A 1.21 Watts |
Add To Cart
Request Quote |
| TSC0100010gR88.8 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 88.8 Ohm | Power N/A 1.62 Watts |
Add To Cart
Request Quote |
| TSC0100010gR70.5 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 70.5 Ohm | Power N/A 2.04 Watts |
Add To Cart
Request Quote |
| TSA0100010gR59.4 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 59.4 Ohm | Power N/A 2.42 Watts |
Add To Cart
Request Quote |
| TSC0100010gR59.4 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 59.4 Ohm | Power N/A 2.42 Watts |
Add To Cart
Request Quote |
| TSC0100013gR446 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 446 Ohm | Power N/A 0.32 Watts |
Add To Cart
Request Quote |
| TSC0100013gR198 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 198 Ohm | Power N/A 0.73 Watts |
Add To Cart
Request Quote |
| TSC0100013gR133 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 133 Ohm | Power N/A 1.08 Watts |
Add To Cart
Request Quote |
| TSC0100013gR94.1 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 94.1 Ohm | Power N/A 1.53 Watts |
Add To Cart
Request Quote |
| TSA0100013gR70.5 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 70.5 Ohm | Power N/A 2.04 Watts |
Add To Cart
Request Quote |
| TSC0100013gR70.5 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 70.5 Ohm | Power N/A 2.04 Watts |
Add To Cart
Request Quote |
| TSA0100013gR56.1 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 56.1 Ohm | Power N/A 2.57 Watts |
Add To Cart
Request Quote |
| TSC0100013gR56.1 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 56.1 Ohm | Power N/A 2.57 Watts |
Add To Cart
Request Quote |
| TSA0100013gR44.6 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 44.6 Ohm | Power N/A 3.23 Watts |
Add To Cart
Request Quote |
| TSC0100013gR44.6 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 44.6 Ohm | Power N/A 3.23 Watts |
Add To Cart
Request Quote |
| TSC0100016gR354 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 354 Ohm | Power N/A 0.41 Watts |
Add To Cart
Request Quote |
| TSC0100016gR167 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 167 Ohm | Power N/A 0.86 Watts |
Add To Cart
Request Quote |
| TSC0100016gR106 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 106 Ohm | Power N/A 1.36 Watts |
Add To Cart
Request Quote |
| TSA0100016gR74.7 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 74.7 Ohm | Power N/A 1.93 Watts |
Add To Cart
Request Quote |
| TSC0100016gR74.7 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 74.7 Ohm | Power N/A 1.93 Watts |
Add To Cart
Request Quote |
| TSA0100016gR56.1 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 56.1 Ohm | Power N/A 2.57 Watts |
Add To Cart
Request Quote |
| TSC0100016gR56.1 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 56.1 Ohm | Power N/A 2.57 Watts |
Add To Cart
Request Quote |


