COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Standard Rectangular 1.5 Volt (V) Voltage Ultra-Thin Flexible Heaters
Low Voltage (1.5 - 24V) Rectangular Ultra-Thin Flexible Heaters
Clear
Filter
Type
Width (mm)
Length (mm)
Reference Temperature Rise (ºC)
Resistance (Ohm)
Power (Watts)
Current (A)
Heater Material
Model Number |
Width |
Length |
Reference Temperature Rise |
Resistance |
Power |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| TSA0100010aR8.88 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 8.88 Ohm | Power N/A 0.25 Watts |
Add To Cart
Request Quote |
| TSC0100010aR8.88 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 8.88 Ohm | Power N/A 0.25 Watts |
Add To Cart
Request Quote |
| TSA0100010aR4.21 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 4.21 Ohm | Power N/A 0.53 Watts |
Add To Cart
Request Quote |
| TSC0100010aR4.21 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 4.21 Ohm | Power N/A 0.53 Watts |
Add To Cart
Request Quote |
| TSA0100010aR2.64 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 2.64 Ohm | Power N/A 0.85 Watts |
Add To Cart
Request Quote |
| TSA0100010aR1.87 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 1.87 Ohm | Power N/A 1.2 Watts |
Add To Cart
Request Quote |
| TSA0100010aR1.41 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 1.41 Ohm | Power N/A 1.6 Watts |
Add To Cart
Request Quote |
| TSA0100010aR1.12 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 1.12 Ohm | Power N/A 2.01 Watts |
Add To Cart
Request Quote |
| TSA0100010aR0.941 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 0.941 Ohm | Power N/A 2.39 Watts |
Add To Cart
Request Quote |
| TSA0100013aR6.66 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 6.66 Ohm | Power N/A 0.34 Watts |
Add To Cart
Request Quote |
| TSC0100013aR6.66 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 6.66 Ohm | Power N/A 0.34 Watts |
Add To Cart
Request Quote |
| TSA0100013aR3.15 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 3.15 Ohm | Power N/A 0.71 Watts |
Add To Cart
Request Quote |
| TSC0100013aR3.15 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 3.15 Ohm | Power N/A 0.71 Watts |
Add To Cart
Request Quote |
| TSA0100013aR1.98 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 1.98 Ohm | Power N/A 1.14 Watts |
Add To Cart
Request Quote |
| TSA0100013aR1.49 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 1.49 Ohm | Power N/A 1.51 Watts |
Add To Cart
Request Quote |
| TSA0100013aR1.06 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 1.06 Ohm | Power N/A 2.12 Watts |
Add To Cart
Request Quote |
| TSA0100013aR0.888 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 0.888 Ohm | Power N/A 2.53 Watts |
Add To Cart
Request Quote |
| TSA0100013aR0.705 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 0.705 Ohm | Power N/A 3.19 Watts |
Add To Cart
Request Quote |
| TSA0100016aR5.61 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 5.61 Ohm | Power N/A 0.4 Watts |
Add To Cart
Request Quote |
| TSC0100016aR5.61 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 5.61 Ohm | Power N/A 0.4 Watts |
Add To Cart
Request Quote |
| TSA0100016aR2.64 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 2.64 Ohm | Power N/A 0.85 Watts |
Add To Cart
Request Quote |
| TSA0100016aR1.67 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 1.67 Ohm | Power N/A 1.35 Watts |
Add To Cart
Request Quote |
| TSA0100016aR1.19 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 1.19 Ohm | Power N/A 1.89 Watts |
Add To Cart
Request Quote |
| TSA0100016aR0.888 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 0.888 Ohm | Power N/A 2.53 Watts |
Add To Cart
Request Quote |
| TSA0100016aR0.705 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 0.705 Ohm | Power N/A 3.19 Watts |
Add To Cart
Request Quote |


