COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Standard Rectangular 24 Volt (V) Voltage Nano Carbon Ultra-Thin Flexible Heaters
Low Voltage (1.5 - 24V) Rectangular Ultra-Thin Flexible Heaters
Clear
Filter
Width (mm)
Length (mm)
Reference Temperature Rise (ºC)
Resistance (Ohm)
Power (Watts)
Current (A)
Heater Material
Model Number |
Width |
Length |
Reference Temperature Rise |
Resistance |
Power |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| TSC0100010hR2220 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 2220 Ohm | Power N/A 0.26 Watts |
Add To Cart
Request Quote |
| TSC0100010hR1060 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 1060 Ohm | Power N/A 0.54 Watts |
Add To Cart
Request Quote |
| TSC0100010hR666 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 666 Ohm | Power N/A 0.86 Watts |
Add To Cart
Request Quote |
| TSC0100010hR472 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 472 Ohm | Power N/A 1.22 Watts |
Add To Cart
Request Quote |
| TSC0100010hR354 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 354 Ohm | Power N/A 1.63 Watts |
Add To Cart
Request Quote |
| TSC0100010hR280 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 280 Ohm | Power N/A 2.06 Watts |
Add To Cart
Request Quote |
| TSC0100010hR235 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 235 Ohm | Power N/A 2.45 Watts |
Add To Cart
Request Quote |
| TSC0100013hR1770 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 1770 Ohm | Power N/A 0.33 Watts |
Add To Cart
Request Quote |
| TSC0100013hR791 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 791 Ohm | Power N/A 0.73 Watts |
Add To Cart
Request Quote |
| TSC0100013hR530 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 530 Ohm | Power N/A 1.09 Watts |
Add To Cart
Request Quote |
| TSC0100013hR375 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 375 Ohm | Power N/A 1.54 Watts |
Add To Cart
Request Quote |
| TSC0100013hR280 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 280 Ohm | Power N/A 2.06 Watts |
Add To Cart
Request Quote |
| TSC0100013hR222 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 222 Ohm | Power N/A 2.59 Watts |
Add To Cart
Request Quote |
| TSC0100013hR187 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 187 Ohm | Power N/A 3.08 Watts |
Add To Cart
Request Quote |
| TSC0100016hR1410 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 1410 Ohm | Power N/A 0.41 Watts |
Add To Cart
Request Quote |
| TSC0100016hR666 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 666 Ohm | Power N/A 0.86 Watts |
Add To Cart
Request Quote |
| TSC0100016hR421 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 421 Ohm | Power N/A 1.37 Watts |
Add To Cart
Request Quote |
| TSC0100016hR297 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 297 Ohm | Power N/A 1.94 Watts |
Add To Cart
Request Quote |
| TSC0100016hR222 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 222 Ohm | Power N/A 2.59 Watts |
Add To Cart
Request Quote |
| TSC0100016hR177 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 177 Ohm | Power N/A 3.25 Watts |
Add To Cart
Request Quote |
| TSC0100016hR149 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 149 Ohm | Power N/A 3.87 Watts |
Add To Cart
Request Quote |
| TSC0100020hR1120 | Width N/A 10 mm | Length N/A 20 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 1120 Ohm | Power N/A 0.51 Watts |
Add To Cart
Request Quote |
| TSC0100020hR530 | Width N/A 10 mm | Length N/A 20 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 530 Ohm | Power N/A 1.09 Watts |
Add To Cart
Request Quote |
| TSC0100020hR334 | Width N/A 10 mm | Length N/A 20 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 334 Ohm | Power N/A 1.72 Watts |
Add To Cart
Request Quote |
| TSC0100020hR235 | Width N/A 10 mm | Length N/A 20 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 235 Ohm | Power N/A 2.45 Watts |
Add To Cart
Request Quote |


