COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Standard Rectangular 24 Volt (V) Voltage Copper-Nickel (Cu-Ni) Alloy Ultra-Thin Flexible Heaters
Low Voltage (1.5 - 24V) Rectangular Ultra-Thin Flexible Heaters
Clear
Filter
Width (mm)
Length (mm)
Reference Temperature Rise (ºC)
Resistance (Ohm)
Power (Watts)
Current (A)
Model Number |
Width |
Length |
Reference Temperature Rise |
Resistance |
Power |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| TSA0100020hR119 | Width N/A 10 mm | Length N/A 20 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 119 Ohm | Power N/A 4.84 Watts |
Add To Cart
Request Quote |
| TSA0100025hR149 | Width N/A 10 mm | Length N/A 25 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 149 Ohm | Power N/A 3.87 Watts |
Add To Cart
Request Quote |
| TSA0100025hR112 | Width N/A 10 mm | Length N/A 25 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 112 Ohm | Power N/A 5.14 Watts |
Add To Cart
Request Quote |
| TSA0100025hR94.1 | Width N/A 10 mm | Length N/A 25 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 94.1 Ohm | Power N/A 6.12 Watts |
Add To Cart
Request Quote |
| TSA0100032hR149 | Width N/A 10 mm | Length N/A 32 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 149 Ohm | Power N/A 3.87 Watts |
Add To Cart
Request Quote |
| TSA0100032hR112 | Width N/A 10 mm | Length N/A 32 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 112 Ohm | Power N/A 5.14 Watts |
Add To Cart
Request Quote |
| TSA0100032hR88.8 | Width N/A 10 mm | Length N/A 32 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 88.8 Ohm | Power N/A 6.49 Watts |
Add To Cart
Request Quote |
| TSA0100032hR74.7 | Width N/A 10 mm | Length N/A 32 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 74.7 Ohm | Power N/A 7.71 Watts |
Add To Cart
Request Quote |
| TSA0100040hR167 | Width N/A 10 mm | Length N/A 40 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 167 Ohm | Power N/A 3.45 Watts |
Add To Cart
Request Quote |
| TSA0100040hR119 | Width N/A 10 mm | Length N/A 40 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 119 Ohm | Power N/A 4.84 Watts |
Add To Cart
Request Quote |
| TSA0100040hR88.8 | Width N/A 10 mm | Length N/A 40 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 88.8 Ohm | Power N/A 6.49 Watts |
Add To Cart
Request Quote |
| TSA0100040hR70.5 | Width N/A 10 mm | Length N/A 40 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 70.5 Ohm | Power N/A 8.17 Watts |
Add To Cart
Request Quote |
| TSA0100040hR59.4 | Width N/A 10 mm | Length N/A 40 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 59.4 Ohm | Power N/A 9.7 Watts |
Add To Cart
Request Quote |
| TSA0130020hR126 | Width N/A 13 mm | Length N/A 20 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 126 Ohm | Power N/A 4.57 Watts |
Add To Cart
Request Quote |
| TSA0130020hR106 | Width N/A 13 mm | Length N/A 20 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 106 Ohm | Power N/A 5.43 Watts |
Add To Cart
Request Quote |
| TSA0130025hR167 | Width N/A 13 mm | Length N/A 25 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 167 Ohm | Power N/A 3.45 Watts |
Add To Cart
Request Quote |
| TSA0130025hR126 | Width N/A 13 mm | Length N/A 25 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 126 Ohm | Power N/A 4.57 Watts |
Add To Cart
Request Quote |
| TSA0130025hR100 | Width N/A 13 mm | Length N/A 25 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 100 Ohm | Power N/A 5.76 Watts |
Add To Cart
Request Quote |
| TSA0130025hR83.8 | Width N/A 13 mm | Length N/A 25 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 83.8 Ohm | Power N/A 6.87 Watts |
Add To Cart
Request Quote |
| TSA0130032hR187 | Width N/A 13 mm | Length N/A 32 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 187 Ohm | Power N/A 3.08 Watts |
Add To Cart
Request Quote |
| TSA0130032hR133 | Width N/A 13 mm | Length N/A 32 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 133 Ohm | Power N/A 4.33 Watts |
Add To Cart
Request Quote |
| TSA0130032hR100 | Width N/A 13 mm | Length N/A 32 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 100 Ohm | Power N/A 5.76 Watts |
Add To Cart
Request Quote |
| TSA0130032hR79.1 | Width N/A 13 mm | Length N/A 32 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 79.1 Ohm | Power N/A 7.28 Watts |
Add To Cart
Request Quote |
| TSA0130032hR66.6 | Width N/A 13 mm | Length N/A 32 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 66.6 Ohm | Power N/A 8.65 Watts |
Add To Cart
Request Quote |
| TSA0130040hR235 | Width N/A 13 mm | Length N/A 40 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 235 Ohm | Power N/A 2.45 Watts |
Add To Cart
Request Quote |


