COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
200 to 240 Volt (V) Voltage SH-Type Positive Temperature Coefficient (PTC) Air Heaters
Fin PTC Air Heaters
PTC has a unique heat property that allows the PTC heat output to be regulated by the airflow applied. The higher the airflow, the higher the heat output and power (wattage). Therefore, depending on the end design, if the ambient temperature is high, the PTC output power will decrease; if the airflow is high with low ambient temperature, then the PTC output power will increase.
Model Number |
Item Name |
Type |
Rated Voltage |
Maximum Inrush Current |
Thickness |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| SH(W)-2025B(M)-70S(D) | N/A 2.5 Ampere (A) Maximum Inrush Current and 220 Volt (V) Rated Voltage SH-Type Positive Temperature Coefficient (PTC) Air Heater | Type N/A Wired | Rated Voltage N/A 220 V | Maximum Inrush Current N/A 2.5 A | Thickness N/A 26 mm |
Add To Cart
Request Quote |
| SH(W)-2030B(M)-70S(D) | N/A 3 Ampere (A) Maximum Inrush Current and 220 Volt (V) Rated Voltage SH-Type Positive Temperature Coefficient (PTC) Air Heater | Type N/A Wired | Rated Voltage N/A 220 V | Maximum Inrush Current N/A 3 A | Thickness N/A 26 mm |
Add To Cart
Request Quote |
| SH(W)-2040M(B)-70S(D) | N/A 4 Ampere (A) Maximum Inrush Current and 220 Volt (V) Rated Voltage SH-Type Positive Temperature Coefficient (PTC) Air Heater | Type N/A Terminal | Rated Voltage N/A 220 V | Maximum Inrush Current N/A 4 A | Thickness N/A 26 mm |
Add To Cart
Request Quote |
| SH(W)-2050M(B)-70S(D) | N/A 5 Ampere (A) Maximum Inrush Current and 220 Volt (V) Rated Voltage SH-Type Positive Temperature Coefficient (PTC) Air Heater | Type N/A Terminal | Rated Voltage N/A 220 V | Maximum Inrush Current N/A 5 A | Thickness N/A 26 mm |
Add To Cart
Request Quote |
| SH(W)-2060M(B)-70S(D) | N/A 6 Ampere (A) Maximum Inrush Current and 220 Volt (V) Rated Voltage SH-Type Positive Temperature Coefficient (PTC) Air Heater | Type N/A Terminal | Rated Voltage N/A 220 V | Maximum Inrush Current N/A 6 A | Thickness N/A 26 mm |
Add To Cart
Request Quote |
| SH(W)-2025B(M)-93S(D) | N/A 2.5 Ampere (A) Maximum Inrush Current and 220 Volt (V) Rated Voltage SH-Type Positive Temperature Coefficient (PTC) Air Heater | Type N/A Wired | Rated Voltage N/A 220 V | Maximum Inrush Current N/A 2.5 A | Thickness N/A 26 mm |
Add To Cart
Request Quote |
| SH(W)-2030B(M)-93S(D) | N/A 3 Ampere (A) Maximum Inrush Current and 220 Volt (V) Rated Voltage SH-Type Positive Temperature Coefficient (PTC) Air Heater | Type N/A Wired | Rated Voltage N/A 220 V | Maximum Inrush Current N/A 3 A | Thickness N/A 26 mm |
Add To Cart
Request Quote |
| SH(W)-2040B(M)-93S(D) | N/A 4 Ampere (A) Maximum Inrush Current and 220 Volt (V) Rated Voltage SH-Type Positive Temperature Coefficient (PTC) Air Heater | Type N/A Wired | Rated Voltage N/A 220 V | Maximum Inrush Current N/A 4 A | Thickness N/A 26 mm |
Add To Cart
Request Quote |
| SH(W)-2050M(B)-93S(D) | N/A 5 Ampere (A) Maximum Inrush Current and 220 Volt (V) Rated Voltage SH-Type Positive Temperature Coefficient (PTC) Air Heater | Type N/A Wired | Rated Voltage N/A 220 V | Maximum Inrush Current N/A 5 A | Thickness N/A 26 mm |
Add To Cart
Request Quote |
| SH(W)-2060M(B)-93S(D) | N/A 6 Ampere (A) Maximum Inrush Current and 220 Volt (V) Rated Voltage SH-Type Positive Temperature Coefficient (PTC) Air Heater | Type N/A Terminal | Rated Voltage N/A 220 V | Maximum Inrush Current N/A 6 A | Thickness N/A 26 mm |
Add To Cart
Request Quote |
| SH(W)-2070M(B)-93S(D) | N/A 7 Ampere (A) Maximum Inrush Current and 220 Volt (V) Rated Voltage SH-Type Positive Temperature Coefficient (PTC) Air Heater | Type N/A Wired | Rated Voltage N/A 220 V | Maximum Inrush Current N/A 7 A | Thickness N/A 26 mm |
Add To Cart
Request Quote |
| SH(W)-2080M(B)-93S(D) | N/A 8 Ampere (A) Maximum Inrush Current and 220 Volt (V) Rated Voltage SH-Type Positive Temperature Coefficient (PTC) Air Heater | Type N/A Terminal | Rated Voltage N/A 220 V | Maximum Inrush Current N/A 8 A | Thickness N/A 26 mm |
Add To Cart
Request Quote |
| SH(W)-2040B(M)-106S(D) | N/A 4 Ampere (A) Maximum Inrush Current and 220 Volt (V) Rated Voltage SH-Type Positive Temperature Coefficient (PTC) Air Heater | Type N/A Wired | Rated Voltage N/A 220 V | Maximum Inrush Current N/A 4 A | Thickness N/A 26 mm |
Add To Cart
Request Quote |
| SH(W)-2050B(M)-106S(D) | N/A 5 Ampere (A) Maximum Inrush Current and 220 Volt (V) Rated Voltage SH-Type Positive Temperature Coefficient (PTC) Air Heater | Type N/A Wired | Rated Voltage N/A 220 V | Maximum Inrush Current N/A 5 A | Thickness N/A 26 mm |
Add To Cart
Request Quote |
| SH(W)-2060M(B)-106S(D) | N/A 6 Ampere (A) Maximum Inrush Current and 220 Volt (V) Rated Voltage SH-Type Positive Temperature Coefficient (PTC) Air Heater | Type N/A Wired | Rated Voltage N/A 220 V | Maximum Inrush Current N/A 6 A | Thickness N/A 26 mm |
Add To Cart
Request Quote |
| SH(W)-2070M(B)-106S(D) | N/A 7 Ampere (A) Maximum Inrush Current and 220 Volt (V) Rated Voltage SH-Type Positive Temperature Coefficient (PTC) Air Heater | Type N/A Wired | Rated Voltage N/A 220 V | Maximum Inrush Current N/A 7 A | Thickness N/A 26 mm |
Add To Cart
Request Quote |
| SH(W)-2080M(B)-106S(D) | N/A 8 Ampere (A) Maximum Inrush Current and 220 Volt (V) Rated Voltage SH-Type Positive Temperature Coefficient (PTC) Air Heater | Type N/A Wired | Rated Voltage N/A 220 V | Maximum Inrush Current N/A 8 A | Thickness N/A 26 mm |
Add To Cart
Request Quote |
| SH(W)-2090M(B)-106S(D) | N/A 8 Ampere (A) Maximum Inrush Current and 220 Volt (V) Rated Voltage SH-Type Positive Temperature Coefficient (PTC) Air Heater | Type N/A Wired | Rated Voltage N/A 220 V | Maximum Inrush Current N/A 8 A | Thickness N/A 26 mm |
Add To Cart
Request Quote |
| SH(W)-2050B(M)-128S(D) | N/A 5 Ampere (A) Maximum Inrush Current and 220 Volt (V) Rated Voltage SH-Type Positive Temperature Coefficient (PTC) Air Heater | Type N/A Wired | Rated Voltage N/A 220 V | Maximum Inrush Current N/A 5 A | Thickness N/A 26 mm |
Add To Cart
Request Quote |
| SH(W)-2060B(M)-128S(D) | N/A 6 Ampere (A) Maximum Inrush Current and 220 Volt (V) Rated Voltage SH-Type Positive Temperature Coefficient (PTC) Air Heater | Type N/A Wired | Rated Voltage N/A 220 V | Maximum Inrush Current N/A 6 A | Thickness N/A 26 mm |
Add To Cart
Request Quote |
| SH(W)-2070M(B)-128S(D) | N/A 7 Ampere (A) Maximum Inrush Current and 220 Volt (V) Rated Voltage SH-Type Positive Temperature Coefficient (PTC) Air Heater | Type N/A Wired | Rated Voltage N/A 220 V | Maximum Inrush Current N/A 7 A | Thickness N/A 26 mm |
Add To Cart
Request Quote |
| SH(W)-2080M(B)-128S(D) | N/A 8 Ampere (A) Maximum Inrush Current and 220 Volt (V) Rated Voltage SH-Type Positive Temperature Coefficient (PTC) Air Heater | Type N/A Wired | Rated Voltage N/A 220 V | Maximum Inrush Current N/A 8 A | Thickness N/A 26 mm |
Add To Cart
Request Quote |
| SH(W)-2090M(B)-128S(D) | N/A 8 Ampere (A) Maximum Inrush Current and 220 Volt (V) Rated Voltage SH-Type Positive Temperature Coefficient (PTC) Air Heater | Type N/A Wired | Rated Voltage N/A 220 V | Maximum Inrush Current N/A 8 A | Thickness N/A 26 mm |
Add To Cart
Request Quote |
| SH(W)-2100M(B)-128S(D) | N/A 9 Ampere (A) Maximum Inrush Current and 220 Volt (V) Rated Voltage SH-Type Positive Temperature Coefficient (PTC) Air Heater | Type N/A Wired | Rated Voltage N/A 220 V | Maximum Inrush Current N/A 9 A | Thickness N/A 26 mm |
Add To Cart
Request Quote |
| SH(W)-2060B(M)-150S(D) | N/A 6 Ampere (A) Maximum Inrush Current and 220 Volt (V) Rated Voltage SH-Type Positive Temperature Coefficient (PTC) Air Heater | Type N/A Wired | Rated Voltage N/A 220 V | Maximum Inrush Current N/A 6 A | Thickness N/A 26 mm |
Add To Cart
Request Quote |


