COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Plastic Fan Filter Assemblies
Fan Guards & Filter Assemblies
40mm to 172mm plastic fan filter assemblies include innovative designs for optimal fan airflow and noise reduction. 3-piece snap together kits include fan guard, 30PPI or 45PPI foam filter, and retainer. UL 94V-0 material in black thru-hole plastic is manufactured to meet UL94HF-1 smoke generation requirement. RoHS Compliant.
Model Number |
Item Name |
Fan Size |
Width |
Height |
Width |
Height |
List Price |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| PFK-40 | N/A 40mm Plastic Fan Filter Assembly | Fan Size N/A 40x40mm (1.57x1.57in) | Width N/A 1.57 in | Height N/A 1.57 in | Width N/A 40 mm | Height N/A 40 mm | $2.19 |
Add To Cart
Request Quote |
| PFK-60 | N/A 60mm Plastic Fan Filter Assembly | Fan Size N/A 60x60mm (2.36x2.36in) | Width N/A 2.36 in | Height N/A 2.36 in | Width N/A 60 mm | Height N/A 60 mm | $2.53 |
Add To Cart
Request Quote |
| PFK-80 | N/A 80mm Plastic Fan Filter Assembly | Fan Size N/A 80x80mm (3.15x3.15in) | Width N/A 3.15 in | Height N/A 3.15 in | Width N/A 80 mm | Height N/A 80 mm | $2.88 |
Add To Cart
Request Quote |
| PFK-92 | N/A 92mm Plastic Fan Filter Assembly | Fan Size N/A 92x92mm (3.62x3.62in) | Width N/A 3.62 in | Height N/A 3.62 in | Width N/A 92 mm | Height N/A 92 mm | $2.96 |
Add To Cart
Request Quote |
| PFK-120 | N/A 120mm Plastic Fan Filter Assembly | Fan Size N/A 120x120mm (4.72x4.72in) | Width N/A 4.72 in | Height N/A 4.72 in | Width N/A 120 mm | Height N/A 120 mm | $3.07 |
Add To Cart
Request Quote |
| PFK-172 | N/A 172mm Plastic Fan Filter Assembly | Fan Size N/A 172x150mm (6.77x5.90in) | Width N/A 6.77 in | Height N/A 5.90 in | Width N/A 172 mm | Height N/A 150 mm | $3.87 |
Add To Cart
Request Quote |