COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
PTF & PTDD SERIES - Smart Inline Duct Fans with Wireless Control
Duct Fan and Accessories
PTF & PTDD series wireless control Inline Duct Fans are well
suited for indoor exhaust fresh air systems, ventilation, and
humidification.
Each fan includes smart wireless technology that can adjust
the motor speed and can also turn ON/OFF automatically by
sensing the changes in environmental temperature, humidity,
and air quality VOC value.
Each fan also has a Fan AUTO/Manual mode with optional Low,
Medium, and High air speeds.
suited for indoor exhaust fresh air systems, ventilation, and
humidification.
Each fan includes smart wireless technology that can adjust
the motor speed and can also turn ON/OFF automatically by
sensing the changes in environmental temperature, humidity,
and air quality VOC value.
Each fan also has a Fan AUTO/Manual mode with optional Low,
Medium, and High air speeds.
Model Number |
Voltage |
Speed |
Airflow |
Pressure |
Noise |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| PTF-100PMZI H 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 2600 rpm | Airflow N/A 141 cfm240 m³/h | Pressure N/A 0.77 inH2O19.56 mmAq191.61 Pa | Noise N/A 35 dBA |
Add To Cart
Request Quote |
| PTF-100PMZI M 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 2200 rpm | Airflow N/A 117 cfm198 m³/h | Pressure N/A 0.63 inH2O16.00 mmAq156.77 Pa | Noise N/A 31 dBA |
Add To Cart
Request Quote |
| PTF-100PMZI L 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 1850 rpm | Airflow N/A 97 cfm165 m³/h | Pressure N/A 0.53 inH2O13.46 mmAq131.89 Pa | Noise N/A 26 dBA |
Add To Cart
Request Quote |
| PTF-125PMZI H 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 2600 rpm | Airflow N/A 182 cfm310 m³/h | Pressure N/A 0.71 inH2O18.03 mmAq176.68 Pa | Noise N/A 35 dBA |
Add To Cart
Request Quote |
| PTF-125PMZI M 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 2250 rpm | Airflow N/A 167 cfm284 m³/h | Pressure N/A 0.64 inH2O16.26 mmAq159.26 Pa | Noise N/A 31 dBA |
Add To Cart
Request Quote |
| PTF-125PMZI L 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 1850 rpm | Airflow N/A 146 cfm248 m³/h | Pressure N/A 0.43 inH2O10.92 mmAq107.00 Pa | Noise N/A 26 dBA |
Add To Cart
Request Quote |
| PTF-150PWPI H 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 2550 rpm | Airflow N/A 312 cfm530 m³/h | Pressure N/A 1.21 inH2O30.73 mmAq301.10 Pa | Noise N/A 33 dBA |
Add To Cart
Request Quote |
| PTF-150PWPI M 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 2150 rpm | Airflow N/A 277 cfm470 m³/h | Pressure N/A 1.09 inH2O27.69 mmAq271.24 Pa | Noise N/A 31 dBA |
Add To Cart
Request Quote |
| PTF-150PWPI L 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 1850 rpm | Airflow N/A 241 cfm410 m³/h | Pressure N/A 0.96 inH2O24.38 mmAq238.89 Pa | Noise N/A 29 dBA |
Add To Cart
Request Quote |
| PTF-200PMZI H 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 2450 rpm | Airflow N/A 494 cfm840 m³/h | Pressure N/A 1.41 inH2O35.81 mmAq350.86 Pa | Noise N/A 63 dBA |
Add To Cart
Request Quote |
| PTF-200PMZI M 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 2200 rpm | Airflow N/A 450 cfm765 m³/h | Pressure N/A 1.26 inH2O32.00 mmAq313.54 Pa | Noise N/A 59 dBA |
Add To Cart
Request Quote |
| PTF-200PMZI L 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 1950 rpm | Airflow N/A 406 cfm690 m³/h | Pressure N/A 1.1 inH2O27.94 mmAq273.72 Pa | Noise N/A 55 dBA |
Add To Cart
Request Quote |
| PTDD-150PWZI H 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 2600 rpm | Airflow N/A 182 cfm310 m³/h | Pressure N/A 0.71 inH2O18.03 mmAq176.68 Pa | Noise N/A 29 dBA |
Add To Cart
Request Quote |
| PTDD-150PWZI M 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 2250 rpm | Airflow N/A 167 cfm284 m³/h | Pressure N/A 0.64 inH2O16.26 mmAq159.26 Pa | Noise N/A 25 dBA |
Add To Cart
Request Quote |
| PTDD-150PWZI L 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 1850 rpm | Airflow N/A 146 cfm248 m³/h | Pressure N/A 0.43 inH2O10.92 mmAq107.00 Pa | Noise N/A 22 dBA |
Add To Cart
Request Quote |
| PTDD-100/125PMZI H 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 2550 rpm | Airflow N/A 312 cfm530 m³/h | Pressure N/A 1.21 inH2O30.73 mmAq301.10 Pa | Noise N/A 31 dBA |
Add To Cart
Request Quote |
| PTDD-100/125PMZI M 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 2200 rpm | Airflow N/A 277 cfm470 m³/h | Pressure N/A 1.09 inH2O27.69 mmAq271.24 Pa | Noise N/A 29 dBA |
Add To Cart
Request Quote |
| PTDD-100/125PMZI L 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 1850 rpm | Airflow N/A 241 cfm410 m³/h | Pressure N/A 0.96 inH2O24.38 mmAq238.89 Pa | Noise N/A 26 dBA |
Add To Cart
Request Quote |
| PTDD-200PWZI H 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 2450 rpm | Airflow N/A 494 cfm840 m³/h | Pressure N/A 1.41 inH2O35.81 mmAq350.86 Pa | Noise N/A 35 dBA |
Add To Cart
Request Quote |
| PTDD-200PWZI M 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 2200 rpm | Airflow N/A 450 cfm765 m³/h | Pressure N/A 1.26 inH2O32.00 mmAq313.54 Pa | Noise N/A 32 dBA |
Add To Cart
Request Quote |
| PTDD-200PWZI L 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 1950 rpm | Airflow N/A 406 cfm690 m³/h | Pressure N/A 1.1 inH2O27.94 mmAq273.72 Pa | Noise N/A 29 dBA |
Add To Cart
Request Quote |