COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
JHD-028A - DC Series
DC Cross Flow Fans
- Size - 76mm x 86mm x 112mm
- 12 or 24 Volt DC operation
- Maximum Pressure: 1.0mmAq (0.039inH2O) to 1.2mmAq (0.047inH2O), Maximum Air Flow: 10.6CFM (0.30m3/min) to 14.1CFM (0.40m3/min)
Model Number |
Length A |
Length B |
Length C |
Voltage |
Current |
Speed |
Static Pressure (P) inH2O |
Static Pressure (P) mmAq |
Airflow (Q) |
Noise |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| JHD-02807A12 | Length A N/A 76 mm | Length B N/A 86 mm | Length C N/A 112 mm | Voltage N/A 12.0 V | Current N/A 0.10 A | Speed N/A 3700 rpm | Static Pressure (P) inH2O N/A 0.039 inH2O | Static Pressure (P) mmAq N/A 1.0 mmAq | Airflow (Q) N/A 18.01 m³/h0.30 m³/min10.60 cfm | Noise N/A 38 dBA |
Add To Cart
Request Quote |
| JHD-02807A24 | Length A N/A 76 mm | Length B N/A 86 mm | Length C N/A 112 mm | Voltage N/A 24.0 V | Current N/A 0.10 A | Speed N/A 4000 rpm | Static Pressure (P) inH2O N/A 0.043 inH2O | Static Pressure (P) mmAq N/A 1.1 mmAq | Airflow (Q) N/A 19.20 m³/h0.32 m³/min11.30 cfm | Noise N/A 41 dBA |
Add To Cart
Request Quote |
| JHD-02809A12 | Length A N/A 76 mm | Length B N/A 86 mm | Length C N/A 112 mm | Voltage N/A 12.0 V | Current N/A 0.10 A | Speed N/A 3600 rpm | Static Pressure (P) inH2O N/A 0.043 inH2O | Static Pressure (P) mmAq N/A 1.1 mmAq | Airflow (Q) N/A 22.09 m³/h0.37 m³/min13.00 cfm | Noise N/A 39 dBA |
Add To Cart
Request Quote |
| JHD-02809A24 | Length A N/A 76 mm | Length B N/A 86 mm | Length C N/A 112 mm | Voltage N/A 24.0 V | Current N/A 0.10 A | Speed N/A 3900 rpm | Static Pressure (P) inH2O N/A 0.047 inH2O | Static Pressure (P) mmAq N/A 1.2 mmAq | Airflow (Q) N/A 23.96 m³/h0.40 m³/min14.10 cfm | Noise N/A 42 dBA |
Add To Cart
Request Quote |


