COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
JF3-045A Series Direct Current (DC) Cross Flow Fans
DC Cross Flow Fans
Clear
Filter
Length A (in)
Length A (mm)
Length B (in)
Length B (mm)
Length C (in)
Length C (mm)
Rated Voltage (V)
Pressure (P) (mmAq)
Pressure (P) (inH<sub>2</sub>O)
Air Flow Q (m³/min)
Air Flow Q (ft³/min)
Noise (dBA)
Model Number |
Length A |
Length B |
Length C |
Rated Voltage |
Pressure (P) |
Air Flow Q |
List Price |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| JF3-4530X2A24-3B | Length A N/A 24.8 in630 mm | Length B N/A 25.2 in640 mm | Length C N/A 27.0 in686 mm | Rated Voltage N/A 24 V | Pressure (P) N/A 1.9 mmAq0.07 inH2O | Air Flow Q N/A 5.9 m³/min208 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JF3-4536X2A24-3B | Length A N/A 29.5 in750 mm | Length B N/A 29.9 in760 mm | Length C N/A 31.7 in806 mm | Rated Voltage N/A 24 V | Pressure (P) N/A 2.5 mmAq0.10 inH2O | Air Flow Q N/A 6.8 m³/min240 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JF3-4542X2A24-3B | Length A N/A 34.3 in870 mm | Length B N/A 34.6 in880 mm | Length C N/A 36.5 in926 mm | Rated Voltage N/A 24 V | Pressure (P) N/A 2.7 mmAq0.11 inH2O | Air Flow Q N/A 8.1 m³/min286 ft³/min | QUOTE |
Add To Cart
Request Quote |


