COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
JED-030A/JF3-030A Series Direct Current (DC) Cross Flow Fans
DC Cross Flow Fans
Clear
Filter
Length A (in)
Length A (mm)
Length B (in)
Length B (mm)
Length C (in)
Length C (mm)
Rated Voltage (V)
Maximum Pressure (mmAq)
Maximum Pressure (inH<sub>2</sub>O)
Maximum Air Flow (m³/min)
Maximum Air Flow (ft³/min)
Noise (dBA)
Model Number |
Length A |
Length B |
Length C |
Rated Voltage |
Maximum Pressure |
Maximum Air Flow |
List Price |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| JED-03009A12-3B | Length A N/A 3.9 in98 mm | Length B N/A 4.3 in108 mm | Length C N/A 5.2 in133 mm | Rated Voltage N/A 12 V | Maximum Pressure N/A 1.7 mmAq0.067 inH2O | Maximum Air Flow N/A 0.5 m³/min18 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JED-03009A24-3B | Length A N/A 3.9 in98 mm | Length B N/A 4.3 in108 mm | Length C N/A 5.2 in133 mm | Rated Voltage N/A 24 V | Maximum Pressure N/A 1.7 mmAq0.067 inH2O | Maximum Air Flow N/A 0.5 m³/min18 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JED-03015A12-3B | Length A N/A 6.3 in160 mm | Length B N/A 6.7 in170 mm | Length C N/A 7.7 in195 mm | Rated Voltage N/A 12 V | Maximum Pressure N/A 1.7 mmAq0.067 inH2O | Maximum Air Flow N/A 0.8 m³/min28 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JED-03015A24-3B | Length A N/A 6.3 in160 mm | Length B N/A 6.7 in170 mm | Length C N/A 7.7 in195 mm | Rated Voltage N/A 24 V | Maximum Pressure N/A 1.7 mmAq0.067 inH2O | Maximum Air Flow N/A 0.8 m³/min28 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JED-03019A12-3B | Length A N/A 7.8 in198 mm | Length B N/A 8.2 in208 mm | Length C N/A 9.2 in233 mm | Rated Voltage N/A 12 V | Maximum Pressure N/A 1.6 mmAq0.063 inH2O | Maximum Air Flow N/A 0.9 m³/min32 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JED-03019A24-3B | Length A N/A 7.8 in198 mm | Length B N/A 8.2 in208 mm | Length C N/A 9.2 in233 mm | Rated Voltage N/A 24 V | Maximum Pressure N/A 1.6 mmAq0.063 inH2O | Maximum Air Flow N/A 0.9 m³/min32 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JED-03029A12-3B | Length A N/A 11.8 in300 mm | Length B N/A 12.2 in310 mm | Length C N/A 13.2 in335 mm | Rated Voltage N/A 12 V | Maximum Pressure N/A 1.4 mmAq0.055 inH2O | Maximum Air Flow N/A 1.3 m³/min46 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JED-03029A24-3B | Length A N/A 11.8 in300 mm | Length B N/A 12.2 in310 mm | Length C N/A 13.2 in335 mm | Rated Voltage N/A 24 V | Maximum Pressure N/A 1.4 mmAq0.055 inH2O | Maximum Air Flow N/A 1.3 m³/min46 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JF3-3030X2A24Q-4B | Length A N/A 24.8 in630 mm | Length B N/A 25.2 in640 mm | Length C N/A 26.8 in680 mm | Rated Voltage N/A 24 V | Maximum Pressure N/A 1.8 mmAq0.071 inH2O | Maximum Air Flow N/A 3.2 m³/min113 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JF3-3035X2A24Q-4B | Length A N/A 28.7 in730 mm | Length B N/A 29.1 in740 mm | Length C N/A 30.7 in780 mm | Rated Voltage N/A 24 V | Maximum Pressure N/A 1.7 mmAq0.067 inH2O | Maximum Air Flow N/A 3.9 m³/min138 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JF3-3040X2A24Q-3B | Length A N/A 32.7 in830 mm | Length B N/A 33.1 in840 mm | Length C N/A 34.6 in880 mm | Rated Voltage N/A 24 V | Maximum Pressure N/A 1.6 mmAq0.063 inH2O | Maximum Air Flow N/A 4.2 m³/min148 ft³/min | QUOTE |
Add To Cart
Request Quote |


