COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
JE3-060A/JG3-060A Series Direct Current (DC) Cross Flow Fans
DC Cross Flow Fans
Clear
Filter
Length A (in)
Length A (mm)
Length B (in)
Length B (mm)
Length C (in)
Length C (mm)
Rated Voltage (V)
Pressure (P) (mmAq)
Pressure (P) (inH<sub>2</sub>O)
Air Flow Q (m³/min)
Air Flow Q (ft³/min)
Noise (dBA)
Model Number |
Length A |
Length B |
Length C |
Rated Voltage |
Pressure (P) |
Air Flow Q |
List Price |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| JE3-06012A24-3B | Length A N/A 4.9 in124 mm | Length B N/A 5.5 in139 mm | Length C N/A 6.7 in169 mm | Rated Voltage N/A 24 V | Pressure (P) N/A 4.4 mmAq0.17 inH2O | Air Flow Q N/A 1.9 m³/min67 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JE3-06018A24-3B | Length A N/A 7.2 in184 mm | Length B N/A 7.8 in199 mm | Length C N/A 9.0 in229 mm | Rated Voltage N/A 24 V | Pressure (P) N/A 3.2 mmAq0.13 inH2O | Air Flow Q N/A 2.5 m³/min88 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JE3-06024A24-3B | Length A N/A 9.6 in245 mm | Length B N/A 10.2 in260 mm | Length C N/A 12.0 in305 mm | Rated Voltage N/A 24 V | Pressure (P) N/A 3.6 mmAq0.14 inH2O | Air Flow Q N/A 3.3 m³/min117 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JE3-06030A24-3B | Length A N/A 12.0 in306 mm | Length B N/A 12.6 in321 mm | Length C N/A 14.4 in366 mm | Rated Voltage N/A 24 V | Pressure (P) N/A 3.5 mmAq0.14 inH2O | Air Flow Q N/A 4.1 m³/min145 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JE3-06036A24-3B | Length A N/A 14.5 in368 mm | Length B N/A 15.1 in383 mm | Length C N/A 16.9 in428 mm | Rated Voltage N/A 24 V | Pressure (P) N/A 3.4 mmAq0.13 inH2O | Air Flow Q N/A 4.7 m³/min166 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JE3-06042A24-3B | Length A N/A 16.9 in429 mm | Length B N/A 17.5 in444 mm | Length C N/A 19.3 in489 mm | Rated Voltage N/A 24 V | Pressure (P) N/A 3.3 mmAq0.13 inH2O | Air Flow Q N/A 5.3 m³/min187 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JG3-06052A24L-3B | Length A N/A 20.1 in530 mm | Length B N/A 21.5 in545 mm | Length C N/A 23.2 in590 mm | Rated Voltage N/A 24 V | Pressure (P) N/A 2.8 mmAq0.11 inH2O | Air Flow Q N/A 6.2 m³/min219 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JG3-06060A24L-3B | Length A N/A 24.0 in610 mm | Length B N/A 24.6 in625 mm | Length C N/A 26.4 in670 mm | Rated Voltage N/A 24 V | Pressure (P) N/A 2.7 mmAq0.11 inH2O | Air Flow Q N/A 7.0 m³/min247 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JG3-06070A24L-3B | Length A N/A 28.0 in710 mm | Length B N/A 28.5 in725 mm | Length C N/A 30.3 in770 mm | Rated Voltage N/A 24 V | Pressure (P) N/A 2.3 mmAq0.09 inH2O | Air Flow Q N/A 7.9 m³/min279 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JG3-06052A24H-3B | Length A N/A 20.9 in530 mm | Length B N/A 21.5 in545 mm | Length C N/A 24.1 in613 mm | Rated Voltage N/A 24 V | Pressure (P) N/A 4.1 mmAq0.16 inH2O | Air Flow Q N/A 8.2 m³/min290 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JG3-06060A24H-3B | Length A N/A 24.0 in610 mm | Length B N/A 24.6 in625 mm | Length C N/A 27.3 in693 mm | Rated Voltage N/A 24 V | Pressure (P) N/A 4.0 mmAq0.16 inH2O | Air Flow Q N/A 9.2 m³/min325 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JG3-06070A24H-3B | Length A N/A 28.0 in710 mm | Length B N/A 28.5 in725 mm | Length C N/A 31.2 in793 mm | Rated Voltage N/A 24 V | Pressure (P) N/A 3.7 mmAq0.15 inH2O | Air Flow Q N/A 10.2 m³/min360 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JG3-6042X2A24-3B | Length A N/A 34.3 in870 mm | Length B N/A 34.8 in885 mm | Length C N/A 37.5 in953 mm | Rated Voltage N/A 24 V | Pressure (P) N/A 3.5 mmAq0.14 inH2O | Air Flow Q N/A 11.4 m³/min403 ft³/min | QUOTE |
Add To Cart
Request Quote |


