COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
DC Centrifugal Fans
DC Centrifugal Fans
RoHS compliant DC centrifugal fans. Sizes from 133mm (5.2") to 400mm (15.7") and voltages from 24V, 36-57V, 48V, and 200-277V. Airflow from 212 CFM to 1,766 CFM. High efficiency inlet designs, lubricated maintenance-free ball bearings, vibration-free operation, compact and rugged construction. IP42 rating w/40,000 hours operation.
Model Number |
Size (mm) |
Size (in) |
VDC (V) |
Voltage Range (V) |
Power (W) |
Speed (rpm) |
Airflow (Q) |
Bearing Type |
Noise (dBA) |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| R1D133-AB01-01 | Size (mm) N/A 133 | Size (in) N/A 5.2 | VDC (V) N/A 24 | Voltage Range (V) N/A 16 to 28 | Power (W) N/A 28 | Speed (rpm) N/A 3900 | Airflow (Q) N/A 5.94 m³/min360.00 m³/h212.00 cfm | Bearing Type N/A Ball | Noise (dBA) N/A 63 |
Add To Cart
Request Quote |
| R1D133-AA01-01 | Size (mm) N/A 133 | Size (in) N/A 5.2 | VDC (V) N/A 48 | Voltage Range (V) N/A 36 to 57 | Power (W) N/A 28 | Speed (rpm) N/A 3900 | Airflow (Q) N/A 5.94 m³/min360.00 m³/h212.00 cfm | Bearing Type N/A Ball | Noise (dBA) N/A 63 |
Add To Cart
Request Quote |
| R1D175-AB01-01 | Size (mm) N/A 175 | Size (in) N/A 6.9 | VDC (V) N/A 24 | Voltage Range (V) N/A 16 to 28 | Power (W) N/A 34 | Speed (rpm) N/A 3100 | Airflow (Q) N/A 8.23 m³/min500.00 m³/h294.00 cfm | Bearing Type N/A Ball | Noise (dBA) N/A 65 |
Add To Cart
Request Quote |
| R1D175-AA01-01 | Size (mm) N/A 175 | Size (in) N/A 6.9 | VDC (V) N/A 48 | Voltage Range (V) N/A 36 to 57 | Power (W) N/A 34 | Speed (rpm) N/A 3100 | Airflow (Q) N/A 8.23 m³/min500.00 m³/h294.00 cfm | Bearing Type N/A Ball | Noise (dBA) N/A 65 |
Add To Cart
Request Quote |
| R1D190-AB01-01 | Size (mm) N/A 190 | Size (in) N/A 7.5 | VDC (V) N/A 24 | Voltage Range (V) N/A 16 to 28 | Power (W) N/A 80 | Speed (rpm) N/A 3250 | Airflow (Q) N/A 9.24 m³/min560.00 m³/h330.00 cfm | Bearing Type N/A Ball | Noise (dBA) N/A 68 |
Add To Cart
Request Quote |
| R1D190-AA01-01 | Size (mm) N/A 190 | Size (in) N/A 7.5 | VDC (V) N/A 48 | Voltage Range (V) N/A 36 to 57 | Power (W) N/A 71 | Speed (rpm) N/A 3250 | Airflow (Q) N/A 8.99 m³/min545.00 m³/h321.00 cfm | Bearing Type N/A Ball | Noise (dBA) N/A 68 |
Add To Cart
Request Quote |
| R1D220-AB01-01 | Size (mm) N/A 220 | Size (in) N/A 8.6 | VDC (V) N/A 24 | Voltage Range (V) N/A 16 to 28 | Power (W) N/A 106 | Speed (rpm) N/A 3150 | Airflow (Q) N/A 16.49 m³/min1000.00 m³/h589.00 cfm | Bearing Type N/A Ball | Noise (dBA) N/A 76 |
Add To Cart
Request Quote |
| R1D220-AA01-01 | Size (mm) N/A 220 | Size (in) N/A 8.6 | VDC (V) N/A 48 | Voltage Range (V) N/A 36 to 57 | Power (W) N/A 100 | Speed (rpm) N/A 3150 | Airflow (Q) N/A 16.49 m³/min1000.00 m³/h589.00 cfm | Bearing Type N/A Ball | Noise (dBA) N/A 73 |
Add To Cart
Request Quote |
| R1D225-AB01-01 | Size (mm) N/A 225 | Size (in) N/A 8.8 | VDC (V) N/A 24 | Voltage Range (V) N/A 16 to 28 | Power (W) N/A 100 | Speed (rpm) N/A 2600 | Airflow (Q) N/A 18.12 m³/min1100.00 m³/h647.00 cfm | Bearing Type N/A Ball | Noise (dBA) N/A 67 |
Add To Cart
Request Quote |
| R1D225-AA01-01 | Size (mm) N/A 225 | Size (in) N/A 8.8 | VDC (V) N/A 48 | Voltage Range (V) N/A 36 to 57 | Power (W) N/A 95 | Speed (rpm) N/A 2700 | Airflow (Q) N/A 18.96 m³/min1150.00 m³/h677.00 cfm | Bearing Type N/A Ball | Noise (dBA) N/A 67 |
Add To Cart
Request Quote |
| R1D250-AB01-01 | Size (mm) N/A 250 | Size (in) N/A 9.8 | VDC (V) N/A 24 | Voltage Range (V) N/A 16 to 28 | Power (W) N/A 93 | Speed (rpm) N/A 2540 | Airflow (Q) N/A 18.79 m³/min1140.00 m³/h671.00 cfm | Bearing Type N/A Ball | Noise (dBA) N/A 73 |
Add To Cart
Request Quote |
| R1D250-AA01-01 | Size (mm) N/A 250 | Size (in) N/A 9.8 | VDC (V) N/A 48 | Voltage Range (V) N/A 36 to 57 | Power (W) N/A 105 | Speed (rpm) N/A 2600 | Airflow (Q) N/A 19.77 m³/min1200.00 m³/h706.00 cfm | Bearing Type N/A Ball | Noise (dBA) N/A 72 |
Add To Cart
Request Quote |
| R1D310-AB01-01 | Size (mm) N/A 310 | Size (in) N/A 12.2 | VDC (V) N/A 24 | Voltage Range (V) N/A 16 to 28 | Power (W) N/A 90 | Speed (rpm) N/A 1600 | Airflow (Q) N/A 31.47 m³/min1910.00 m³/h1124.00 cfm | Bearing Type N/A Ball | Noise (dBA) N/A 64 |
Add To Cart
Request Quote |
| R1D310-AA01-01 | Size (mm) N/A 310 | Size (in) N/A 12.2 | VDC (V) N/A 48 | Voltage Range (V) N/A 36 to 57 | Power (W) N/A 90 | Speed (rpm) N/A 1600 | Airflow (Q) N/A 31.47 m³/min1910.00 m³/h1124.00 cfm | Bearing Type N/A Ball | Noise (dBA) N/A 64 |
Add To Cart
Request Quote |
| R3D355-AB01-01 | Size (mm) N/A 355 | Size (in) N/A 13.9 | VDC (V) N/A 48 | Voltage Range (V) N/A 36 to 57 | Power (W) N/A 178 | Speed (rpm) N/A 1560 | Airflow (Q) N/A 45.98 m³/min2790.00 m³/h1642.00 cfm | Bearing Type N/A Ball | Noise (dBA) N/A 69 |
Add To Cart
Request Quote |
| R3D400-AB01-01 | Size (mm) N/A 400 | Size (in) N/A 15.7 | VDC (V) N/A | Voltage Range (V) N/A 200 to 277 | Power (W) N/A 390 | Speed (rpm) N/A 1520 | Airflow (Q) N/A 46.14 m³/min2800.00 m³/h1648.00 cfm | Bearing Type N/A Ball | Noise (dBA) N/A 73 |
Add To Cart
Request Quote |
| R3D400-AA01-01 | Size (mm) N/A 400 | Size (in) N/A 15.7 | VDC (V) N/A 48 | Voltage Range (V) N/A 36 to 57 | Power (W) N/A 200 | Speed (rpm) N/A 1290 | Airflow (Q) N/A 49.45 m³/min3000.00 m³/h1766.00 cfm | Bearing Type N/A Ball | Noise (dBA) N/A 65 |
Add To Cart
Request Quote |


