COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Standard Round 220 Volt (V) Voltage Ultra-Thin Flexible Heaters
High Voltage (200 - 240V) Round Ultra-Thin Flexible Heaters
Clear
Filter
Type
Outer Diameter (mm)
Inner Diameter (mm)
Reference Temperature Rise (ºC)
Resistance (Ohm)
Power (Watts)
Power Density (W/cm²)
Current (A)
Heater Material
Model Number |
Outer Diameter |
Inner Diameter |
Reference Temperature Rise |
Resistance |
Power |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| TSC010d000ER70500 | Outer Diameter N/A 10 mm | Inner Diameter N/A | Reference Temperature Rise N/A 90 ºC | Resistance N/A 70500 Ohm | Power N/A 0.69 Watts |
Add To Cart
Request Quote |
| TSC010d000ER53000 | Outer Diameter N/A 10 mm | Inner Diameter N/A | Reference Temperature Rise N/A 120 ºC | Resistance N/A 53000 Ohm | Power N/A 0.91 Watts |
Add To Cart
Request Quote |
| TSC010d000ER39700 | Outer Diameter N/A 10 mm | Inner Diameter N/A | Reference Temperature Rise N/A 150 ºC | Resistance N/A 39700 Ohm | Power N/A 1.22 Watts |
Add To Cart
Request Quote |
| TSC010d000ER31500 | Outer Diameter N/A 10 mm | Inner Diameter N/A | Reference Temperature Rise N/A 180 ºC | Resistance N/A 31500 Ohm | Power N/A 1.54 Watts |
Add To Cart
Request Quote |
| TSC010d000ER24900 | Outer Diameter N/A 10 mm | Inner Diameter N/A | Reference Temperature Rise N/A 210 ºC | Resistance N/A 24900 Ohm | Power N/A 1.94 Watts |
Add To Cart
Request Quote |
| TSC010d005ER70500 | Outer Diameter N/A 10 mm | Inner Diameter N/A 5 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 70500 Ohm | Power N/A 0.69 Watts |
Add To Cart
Request Quote |
| TSC010d005ER53000 | Outer Diameter N/A 10 mm | Inner Diameter N/A 5 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 53000 Ohm | Power N/A 0.91 Watts |
Add To Cart
Request Quote |
| TSC010d005ER42100 | Outer Diameter N/A 10 mm | Inner Diameter N/A 5 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 42100 Ohm | Power N/A 1.15 Watts |
Add To Cart
Request Quote |
| TSC010d005ER33400 | Outer Diameter N/A 10 mm | Inner Diameter N/A 5 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 33400 Ohm | Power N/A 1.45 Watts |
Add To Cart
Request Quote |
| TSC013d000ER158000 | Outer Diameter N/A 13 mm | Inner Diameter N/A | Reference Temperature Rise N/A 30 ºC | Resistance N/A 158000 Ohm | Power N/A 0.31 Watts |
Add To Cart
Request Quote |
| TSC013d000ER79100 | Outer Diameter N/A 13 mm | Inner Diameter N/A | Reference Temperature Rise N/A 60 ºC | Resistance N/A 79100 Ohm | Power N/A 0.61 Watts |
Add To Cart
Request Quote |
| TSC013d000ER47200 | Outer Diameter N/A 13 mm | Inner Diameter N/A | Reference Temperature Rise N/A 90 ºC | Resistance N/A 47200 Ohm | Power N/A 1.03 Watts |
Add To Cart
Request Quote |
| TSC013d000ER35400 | Outer Diameter N/A 13 mm | Inner Diameter N/A | Reference Temperature Rise N/A 120 ºC | Resistance N/A 35400 Ohm | Power N/A 1.37 Watts |
Add To Cart
Request Quote |
| TSC013d000ER26400 | Outer Diameter N/A 13 mm | Inner Diameter N/A | Reference Temperature Rise N/A 150 ºC | Resistance N/A 26400 Ohm | Power N/A 1.83 Watts |
Add To Cart
Request Quote |
| TSC013d000ER21000 | Outer Diameter N/A 13 mm | Inner Diameter N/A | Reference Temperature Rise N/A 180 ºC | Resistance N/A 21000 Ohm | Power N/A 2.3 Watts |
Add To Cart
Request Quote |
| TSC013d000ER17700 | Outer Diameter N/A 13 mm | Inner Diameter N/A | Reference Temperature Rise N/A 210 ºC | Resistance N/A 17700 Ohm | Power N/A 2.73 Watts |
Add To Cart
Request Quote |
| TSC013d006ER100000 | Outer Diameter N/A 13 mm | Inner Diameter N/A 6 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 100000 Ohm | Power N/A 0.48 Watts |
Add To Cart
Request Quote |
| TSC013d006ER62900 | Outer Diameter N/A 13 mm | Inner Diameter N/A 6 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 62900 Ohm | Power N/A 0.77 Watts |
Add To Cart
Request Quote |
| TSC013d006ER44600 | Outer Diameter N/A 13 mm | Inner Diameter N/A 6 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 44600 Ohm | Power N/A 1.09 Watts |
Add To Cart
Request Quote |
| TSC013d006ER33400 | Outer Diameter N/A 13 mm | Inner Diameter N/A 6 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 33400 Ohm | Power N/A 1.45 Watts |
Add To Cart
Request Quote |
| TSC013d006ER26400 | Outer Diameter N/A 13 mm | Inner Diameter N/A 6 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 26400 Ohm | Power N/A 1.83 Watts |
Add To Cart
Request Quote |
| TSC013d006ER22200 | Outer Diameter N/A 13 mm | Inner Diameter N/A 6 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 22200 Ohm | Power N/A 2.18 Watts |
Add To Cart
Request Quote |
| TSC016d000ER126000 | Outer Diameter N/A 16 mm | Inner Diameter N/A | Reference Temperature Rise N/A 30 ºC | Resistance N/A 126000 Ohm | Power N/A 0.38 Watts |
Add To Cart
Request Quote |
| TSC016d000ER59400 | Outer Diameter N/A 16 mm | Inner Diameter N/A | Reference Temperature Rise N/A 60 ºC | Resistance N/A 59400 Ohm | Power N/A 0.81 Watts |
Add To Cart
Request Quote |
| TSC016d000ER37500 | Outer Diameter N/A 16 mm | Inner Diameter N/A | Reference Temperature Rise N/A 90 ºC | Resistance N/A 37500 Ohm | Power N/A 1.29 Watts |
Add To Cart
Request Quote |


