COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
AX12BL004C/S385W and AX24BL004C/S385W Series Curved Blade Design Brushless Direct Current (DC) Axial Fans
Automotive Fans and Blowers
12V, 24V
1795 CFM (3050 m³/h)
Dual Ball Bearings
Scroll Housing: PA66 + 30% GF, UL94-V0
Impeller: PA66 + 30% GF, UL94-V0
Operating Temperature: -40ºC ~ +70ºC
Operating Life: 25,000 hours
Locked Rotor/Short-Circuit/Over-Voltage Protection
IP68 Dust & Moisture Protection
RoHS
1795 CFM (3050 m³/h)
Dual Ball Bearings
Scroll Housing: PA66 + 30% GF, UL94-V0
Impeller: PA66 + 30% GF, UL94-V0
Operating Temperature: -40ºC ~ +70ºC
Operating Life: 25,000 hours
Locked Rotor/Short-Circuit/Over-Voltage Protection
IP68 Dust & Moisture Protection
RoHS
Model Number |
Item Name |
Airflow Direction |
Voltage |
Current |
Airflow (Q) |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| AX12BL004C-S385W-VSP-02 | N/A AX12BL004C Series 20.0 Ampere (A) Current and 1795 Cubic Feet Per Minute (ft³/min) Airflow (Q) Curved Blade Design Brushless Direct Current (DC) Axial Fan | Airflow Direction N/A Suction | Voltage N/A 12 V | Current N/A 20.0 A | Airflow (Q) N/A 1795 ft³/min3050 m³/h |
Add To Cart
Request Quote |
| AX12BL004C-S385W-1SP-02 | N/A AX12BL004C Series 22.5 Ampere (A) Current and 1795 Cubic Feet Per Minute (ft³/min) Airflow (Q) Curved Blade Design Brushless Direct Current (DC) Axial Fan | Airflow Direction N/A Suction | Voltage N/A 12 V | Current N/A 22.5 A | Airflow (Q) N/A 1795 ft³/min3050 m³/h |
Add To Cart
Request Quote |
| AX24BL004C-S385W-VSP-02 | N/A AX12BL004C Series 10.0 Ampere (A) Current and 1795 Cubic Feet Per Minute (ft³/min) Airflow (Q) Curved Blade Design Brushless Direct Current (DC) Axial Fan | Airflow Direction N/A Suction | Voltage N/A 24 V | Current N/A 10.0 A | Airflow (Q) N/A 1795 ft³/min3050 m³/h |
Add To Cart
Request Quote |
| AX24BL004C-S385W-1SP-02 | N/A AX12BL004C Series 10.0 Ampere (A) Current and 1795 Cubic Feet Per Minute (ft³/min) Airflow (Q) Curved Blade Design Brushless Direct Current (DC) Axial Fan | Airflow Direction N/A Suction | Voltage N/A 24 V | Current N/A 10.0 A | Airflow (Q) N/A 1795 ft³/min3050 m³/h |
Add To Cart
Request Quote |


