AC Motor Model PM58
AC Motors
Size: 54x55.5mm (2.13x2.19in) Applications: Space heaters, fans humidifiers, business equipment, office machines, household appliances and industrial products.
Model Number |
Item Name |
Bearing |
Voltage |
Frequency |
Power |
Current |
Speed |
Length |
Width |
Height |
Width |
Height |
List Price |
Weight |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PM5812-1 | N/A AC Motor Model PM58 | Bearing N/A Sleeve | Voltage N/A 120.0 V | Frequency N/A 60 Hz | Power N/A < 11 Watts | Current N/A < 160 mA | Speed N/A > 3200 rpm | Length N/A 12mm (0.47in) | Width N/A 2.13 in | Height N/A 2.19 in | Width N/A 54 mm | Height N/A 55.5 mm | $8.92 | Weight N/A 0.269 kg9.49 oz |
Add To Cart
Request Quote |
| PM5812-2 | N/A AC Motor Model PM58 | Bearing N/A Sleeve | Voltage N/A 230.0 V | Frequency N/A 50 Hz | Power N/A < 12 Watts | Current N/A < 92 mA | Speed N/A > 2800 rpm | Length N/A 12mm (0.47in) | Width N/A 2.13 in | Height N/A 2.19 in | Width N/A 54 mm | Height N/A 55.5 mm | $8.92 | Weight N/A 0.269 kg9.49 oz |
Add To Cart
Request Quote |
| PM5816-1 | N/A AC Motor Model PM58 | Bearing N/A Sleeve | Voltage N/A 120.0 V | Frequency N/A 60 Hz | Power N/A < 12.5 Watts | Current N/A < 180 mA | Speed N/A > 3200 rpm | Length N/A 16mm (0.63in) | Width N/A 2.13 in | Height N/A 2.19 in | Width N/A 54 mm | Height N/A 55.5 mm | $9.13 | Weight N/A 0.311 kg10.97 oz |
Add To Cart
Request Quote |
| PM5816-2 | N/A AC Motor Model PM58 | Bearing N/A Sleeve | Voltage N/A 230.0 V | Frequency N/A 50 Hz | Power N/A < 13.5 Watts | Current N/A < 108 mA | Speed N/A > 2800 rpm | Length N/A 16mm (0.63in) | Width N/A 2.13 in | Height N/A 2.19 in | Width N/A 54 mm | Height N/A 55.5 mm | $9.13 | Weight N/A 0.311 kg10.97 oz |
Add To Cart
Request Quote |
| PM5820-1 | N/A AC Motor Model PM58 | Bearing N/A Sleeve | Voltage N/A 120.0 V | Frequency N/A 60 Hz | Power N/A < 18 Watts | Current N/A < 260 mA | Speed N/A > 3200 rpm | Length N/A 20mm (0.79in) | Width N/A 2.13 in | Height N/A 2.19 in | Width N/A 54 mm | Height N/A 55.5 mm | $9.56 | Weight N/A 0.358 kg12.63 oz |
Add To Cart
Request Quote |
| PM5820-2 | N/A AC Motor Model PM58 | Bearing N/A Sleeve | Voltage N/A 230.0 V | Frequency N/A 50 Hz | Power N/A < 19.5 Watts | Current N/A < 162 mA | Speed N/A > 2800 rpm | Length N/A 20mm (0.79in) | Width N/A 2.13 in | Height N/A 2.19 in | Width N/A 54 mm | Height N/A 55.5 mm | $9.56 | Weight N/A 0.358 kg12.63 oz |
Add To Cart
Request Quote |


