COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
AC Motor - C Frame Model PM60
AC Motors
Size: 60x60.5mm (2.36x2.38in) Applications: Space heaters, fans humidifiers, business equipment, office machines, household appliances and industrial products.
Model Number |
Item Name |
Bearing |
Voltage |
Frequency |
Power |
Current |
Speed |
Length |
Width |
Height |
Width |
Height |
List Price |
Weight |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PM6012-1 | N/A AC Motor - C Frame Model PM60 | Bearing N/A Sleeve | Voltage N/A 120.0 V | Frequency N/A 60 Hz | Power N/A < 15 Watts | Current N/A < 240 mA | Speed N/A > 3200 rpm | Length N/A 12mm (0.47in) | Width N/A 2.36 in | Height N/A 2.38 in | Width N/A 60 mm | Height N/A 60.5 mm | $10.34 | Weight N/A 0.410 kg14.46 oz |
Add To Cart
Request Quote |
| PM6012-2 | N/A AC Motor - C Frame Model PM60 | Bearing N/A Sleeve | Voltage N/A 230.0 V | Frequency N/A 50 Hz | Power N/A < 16 Watts | Current N/A < 140 mA | Speed N/A > 2800 rpm | Length N/A 12mm (0.47in) | Width N/A 2.36 in | Height N/A 2.38 in | Width N/A 60 mm | Height N/A 60.5 mm | $10.34 | Weight N/A 0.410 kg14.46 oz |
Add To Cart
Request Quote |
| PM6014-1 | N/A AC Motor - C Frame Model PM60 | Bearing N/A Sleeve | Voltage N/A 120.0 V | Frequency N/A 60 Hz | Power N/A < 23 Watts | Current N/A < 400 mA | Speed N/A > 3200 rpm | Length N/A 14mm (0.55in) | Width N/A 2.36 in | Height N/A 2.38 in | Width N/A 60 mm | Height N/A 60.5 mm | $11.33 | Weight N/A 0.466 kg16.44 oz |
Add To Cart
Request Quote |
| PM6014-2 | N/A AC Motor - C Frame Model PM60 | Bearing N/A Sleeve | Voltage N/A 230.0 V | Frequency N/A 50 Hz | Power N/A < 25 Watts | Current N/A < 250 mA | Speed N/A > 2800 rpm | Length N/A 14mm (0.55in) | Width N/A 2.36 in | Height N/A 2.38 in | Width N/A 60 mm | Height N/A 60.5 mm | $11.33 | Weight N/A 0.466 kg16.44 oz |
Add To Cart
Request Quote |
| PM6016-1 | N/A AC Motor - C Frame Model PM60 | Bearing N/A Sleeve | Voltage N/A 120.0 V | Frequency N/A 60 Hz | Power N/A < 16 Watts | Current N/A < 250 mA | Speed N/A > 3200 rpm | Length N/A 16mm (0.63in) | Width N/A 2.36 in | Height N/A 2.38 in | Width N/A 60 mm | Height N/A 60.5 mm | $10.83 | Weight N/A 0.516 kg18.20 oz |
Add To Cart
Request Quote |
| PM6016-2 | N/A AC Motor - C Frame Model PM60 | Bearing N/A Sleeve | Voltage N/A 230.0 V | Frequency N/A 50 Hz | Power N/A < 17.5 Watts | Current N/A < 140 mA | Speed N/A > 2800 rpm | Length N/A 16mm (0.63in) | Width N/A 2.36 in | Height N/A 2.38 in | Width N/A 60 mm | Height N/A 60.5 mm | $10.83 | Weight N/A 0.516 kg18.20 oz |
Add To Cart
Request Quote |
| PM6020-1 | N/A AC Motor - C Frame Model PM60 | Bearing N/A Sleeve | Voltage N/A 120.0 V | Frequency N/A 60 Hz | Power N/A < 24 Watts | Current N/A < 370 mA | Speed N/A > 3200 rpm | Length N/A 20mm (0.79in) | Width N/A 2.36 in | Height N/A 2.38 in | Width N/A 60 mm | Height N/A 60.5 mm | $14.37 | Weight N/A 0.622 kg21.94 oz |
Add To Cart
Request Quote |
| PM6020-2 | N/A AC Motor - C Frame Model PM60 | Bearing N/A Sleeve | Voltage N/A 230.0 V | Frequency N/A 50 Hz | Power N/A < 26 Watts | Current N/A < 220 mA | Speed N/A > 2800 rpm | Length N/A 20mm (0.79in) | Width N/A 2.36 in | Height N/A 2.38 in | Width N/A 60 mm | Height N/A 60.5 mm | $14.37 | Weight N/A 0.622 kg21.94 oz |
Add To Cart
Request Quote |


