COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
AC Motor - C Frame Model PM48
AC Motors
Size: 48x49mm (1.89x1.93in). Applications: Space heaters, fans humidifiers, business equipment, office machines, household appliances and industrial products.
Model Number |
Item Name |
Bearing |
Voltage |
Frequency |
Power |
Current |
Speed |
Length |
Width |
Height |
Width |
Height |
List Price |
Weight |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PM4810-1 | N/A AC Motor - C Frame Model PM48 | Bearing N/A Sleeve | Voltage N/A 120.0 V | Frequency N/A 60 Hz | Power N/A < 8 Watts | Current N/A < 120 mA | Speed N/A > 3200 rpm | Length N/A 10mm (0.39in) | Width N/A 1.89 in | Height N/A 1.93 in | Width N/A 48 mm | Height N/A 49 mm | $7.93 | Weight N/A 0.223 kg |
Add To Cart
Request Quote |
| PM4810-2 | N/A AC Motor - C Frame Model PM48 | Bearing N/A Sleeve | Voltage N/A 230.0 V | Frequency N/A 50 Hz | Power N/A < 8.6 Watts | Current N/A < 74 mA | Speed N/A > 2700 rpm | Length N/A 10mm (0.39in) | Width N/A 1.89 in | Height N/A 1.93 in | Width N/A 48 mm | Height N/A 49 mm | $7.93 | Weight N/A 0.223 kg |
Add To Cart
Request Quote |
| PM4812-1 | N/A AC Motor - C Frame Model PM48 | Bearing N/A Sleeve | Voltage N/A 120.0 V | Frequency N/A 60 Hz | Power N/A < 9 Watts | Current N/A < 125 mA | Speed N/A > 3200 rpm | Length N/A 12mm (0.47in) | Width N/A 1.89 in | Height N/A 1.93 in | Width N/A 48 mm | Height N/A 49 mm | $8.07 | Weight N/A 0.247 kg |
Add To Cart
Request Quote |
| PM4812-2 | N/A AC Motor - C Frame Model PM48 | Bearing N/A Sleeve | Voltage N/A 230.0 V | Frequency N/A 50 Hz | Power N/A < 9.8 Watts | Current N/A < 76 mA | Speed N/A > 2800 rpm | Length N/A 12mm (0.47in) | Width N/A 1.89 in | Height N/A 1.93 in | Width N/A 48 mm | Height N/A 49 mm | $8.07 | Weight N/A 0.247 kg |
Add To Cart
Request Quote |


