COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
JVC-060A Series Alternating Current (AC) Cross Flow Fans
AC Cross Flow Fans
Clear
Filter
Length A (in)
Length A (mm)
Length B (in)
Length B (mm)
Length C (in)
Length C (mm)
Rated Voltage (V)
Maximum Pressure (mmAq)
Maximum Pressure (inH<sub>2</sub>O)
Maximum Air Flow (m³/min)
Maximum Air Flow (ft³/min)
Noise (dBA)
Model Number |
Length A |
Length B |
Length C |
Rated Voltage |
Maximum Pressure |
Maximum Air Flow |
List Price |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| JVC-06030A122311 | Length A N/A 12.0 in306 mm | Length B N/A 12.6 in321 mm | Length C N/A 15.9 in405 mm | Rated Voltage N/A 110 V | Maximum Pressure N/A 12 mmAq0.47 inH2O | Maximum Air Flow N/A 5.2 m³/min183 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JVC-06030A122312 | Length A N/A 12.0 in306 mm | Length B N/A 12.6 in321 mm | Length C N/A 15.9 in405 mm | Rated Voltage N/A 120 V | Maximum Pressure N/A 12 mmAq0.47 inH2O | Maximum Air Flow N/A 5.8 m³/min205 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JVC-06030A122322 | Length A N/A 12.0 in306 mm | Length B N/A 12.6 in321 mm | Length C N/A 15.9 in405 mm | Rated Voltage N/A 220 V | Maximum Pressure N/A 9/12 mmAq0.35/0.47 inH2O | Maximum Air Flow N/A 4.7/5.2 m³/min166/183 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JVC-06030A122323 | Length A N/A 12.0 in306 mm | Length B N/A 12.6 in321 mm | Length C N/A 15.9 in405 mm | Rated Voltage N/A 230 V | Maximum Pressure N/A 8.5 mmAq0.33 inH2O | Maximum Air Flow N/A 5.1 m³/min181 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JVC-06036A122311 | Length A N/A 14.5 in368 mm | Length B N/A 15.1 in383 mm | Length C N/A 18.4 in467 mm | Rated Voltage N/A 110 V | Maximum Pressure N/A 11 mmAq0.43 inH2O | Maximum Air Flow N/A 5.9 m³/min209 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JVC-06036A122312 | Length A N/A 14.5 in368 mm | Length B N/A 15.1 in383 mm | Length C N/A 18.4 in467 mm | Rated Voltage N/A 120 V | Maximum Pressure N/A 11 mmAq0.43 inH2O | Maximum Air Flow N/A 6.6 m³/min235 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JVC-06036A122322 | Length A N/A 14.5 in368 mm | Length B N/A 15.1 in383 mm | Length C N/A 18.4 in467 mm | Rated Voltage N/A 220 V | Maximum Pressure N/A 8/11 mmAq0.33/0.43 inH2O | Maximum Air Flow N/A 5.5/5.5 m³/min195/195 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JVC-06036A122323 | Length A N/A 14.5 in368 mm | Length B N/A 15.1 in383 mm | Length C N/A 18.4 in467 mm | Rated Voltage N/A 230 V | Maximum Pressure N/A 10 mmAq0.39 inH2O | Maximum Air Flow N/A 6.0 m³/min212 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JVC-06042A122311 | Length A N/A 16.9 in429 mm | Length B N/A 17.5 in444 mm | Length C N/A 20.1 in538 mm | Rated Voltage N/A 110 V | Maximum Pressure N/A 12 mmAq0.47 inH2O | Maximum Air Flow N/A 7.0 m³/min247 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JVC-06042A122312 | Length A N/A 16.9 in429 mm | Length B N/A 17.5 in444 mm | Length C N/A 20.1 in538 mm | Rated Voltage N/A 120 V | Maximum Pressure N/A 11.5 mmAq0.45 inH2O | Maximum Air Flow N/A 7.5 m³/min265 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JVC-06042A122322 | Length A N/A 16.9 in429 mm | Length B N/A 17.5 in444 mm | Length C N/A 20.1 in538 mm | Rated Voltage N/A 220 V | Maximum Pressure N/A 9/11 mmAq0.35/0.43 inH2O | Maximum Air Flow N/A 6.7/6.7 m³/min237/237 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JVC-06042A122323 | Length A N/A 16.9 in429 mm | Length B N/A 17.5 in444 mm | Length C N/A 20.1 in538 mm | Rated Voltage N/A 230 V | Maximum Pressure N/A 9 mmAq0.35 inH2O | Maximum Air Flow N/A 7.0 m³/min247 ft³/min | QUOTE |
Add To Cart
Request Quote |


