COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
JM-040A Series Alternating Current (AC) Cross Flow Fans
AC Cross Flow Fans
Clear
Filter
Length A (in)
Length A (mm)
Length B (in)
Length B (mm)
Length C (in)
Length C (mm)
Rated Voltage (V)
Pressure (P) (mmAq)
Pressure (P) (inH<sub>2</sub>O)
Air Flow Q (m³/min)
Air Flow Q (ft³/min)
Noise (dBA)
Model Number |
Length A |
Length B |
Length C |
Rated Voltage |
Pressure (P) |
Air Flow Q |
List Price |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| JM-04030A12-3B | Length A N/A 12.2 in310 mm | Length B N/A 12.6 in320 mm | Length C N/A 14.6 in371 mm | Rated Voltage N/A 120 V | Pressure (P) N/A 0.6/0.8 mmAq0.02/0.03 inH2O | Air Flow Q N/A 1.3/1.4 m³/min46/49 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JM-04030A23-3B | Length A N/A 12.2 in310 mm | Length B N/A 12.6 in320 mm | Length C N/A 14.6 in371 mm | Rated Voltage N/A 230 V | Pressure (P) N/A 0.6/0.8 mmAq0.02/0.03 inH2O | Air Flow Q N/A 1.3/1.4 m³/min46/49 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JM-04035A12-3B | Length A N/A 14.2 in360 mm | Length B N/A 14.6 in370 mm | Length C N/A 16.7 in425 mm | Rated Voltage N/A 120 V | Pressure (P) N/A 0.6/0.7 mmAq0.02/0.03 inH2O | Air Flow Q N/A 1.7/1.8 m³/min60/64 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JM-04035A23-3B | Length A N/A 14.2 in360 mm | Length B N/A 14.6 in370 mm | Length C N/A 16.7 in425 mm | Rated Voltage N/A 230 V | Pressure (P) N/A 0.6/0.7 mmAq0.02/0.03 inH2O | Air Flow Q N/A 1.6/1.7 m³/min57/60 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JM-04040A12-3B | Length A N/A 16.1 in410 mm | Length B N/A 16.5 in420 mm | Length C N/A 18.7 in475 mm | Rated Voltage N/A 120 V | Pressure (P) N/A 0.6/0.8 mmAq0.02/0.03 inH2O | Air Flow Q N/A 1.8/2.0 m³/min64/71 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JM-04040A23-3B | Length A N/A 16.1 in410 mm | Length B N/A 16.5 in420 mm | Length C N/A 18.7 in475 mm | Rated Voltage N/A 230 V | Pressure (P) N/A 0.6/0.7 mmAq0.02/0.03 inH2O | Air Flow Q N/A 1.7/1.8 m³/min60/64 ft³/min | QUOTE |
Add To Cart
Request Quote |


