COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Coreless Brushed DC Motors are small, lightweight, energy efficient, and generate low electrical noise and EMI, making them ideal for robotics, electronics, small pumps, medical devices, and office equipment. These motors have good controllability and their structure ensures greater mechanical strength and can reach very high speeds. Select models can also include vibration capabilities making them ideal for compact electronics and medical equipment.
Unit of Measure
Specifications
Brands |
N/A Pelonis Technologies |
Operating Voltage (VDC) |
N/A 2.6 to 3.6 V |
Rated Voltage |
N/A 3.0 V |
Starting Voltage |
N/A 2.0 V |
Housing Length |
N/A 8 mm0.31 in |
Width |
N/A 5 mm0.20 in |
Height |
N/A 0.20 in |
Counter Weight |
N/A R2.2 mm |
Rated Speed |
N/A 14500 rpm |
Rated Current |
N/A 90 mA |
Stall Current |
N/A 120 mA |
Armature Resistance |
N/A 29 Ohm |
Armature Resistance Tolerance (±) |
N/A 20 % |
General Motor Size |
N/A Micro |
Motor Construction |
N/A Coreless |
Operating Temperature |
N/A -20-60 ºC |
Features & Specifications
Features and Specifications |
N/A
|
Applications
Applications |
N/A
|
Additional Information
Additional Information |
N/A
BRUSHED DC Series Micro Motors are small, lightweight, and efficient miniature motors designed to offer high performance and low cost operation for many industry applications. BRUSHED DC Series Micro Motors are ideal for many applications and compact electronics that require small, powerful miniature motors. |
