COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Coin Vibration DC Motors are compact and easy to install and use, and are commonly installed using a permanent self-adhesive. They have no external moving parts and can be used in mobile phones, scanners, medical applications and industrial products.
Unit of Measure
Specifications
Brands |
N/A Pelonis Technologies |
Operating Voltage (VDC) |
N/A 2.5 to 4.0 V |
Rated Voltage |
N/A 3 V |
Height |
N/A 3 mm0.12 in |
Diameter |
N/A 10 mm0.39 in |
Maximum Starting Voltage |
N/A 2.3 V |
Rated Speed |
N/A 10000 rpm |
Rated Speed Tolerance (±) |
N/A 2000 rpm |
Rated Current |
N/A ≤ 90 mA |
General Motor Size |
N/A Micro |
Operating Temperature |
N/A -10-50 ºC |
Weight |
N/A 0.9 g |
Features & Specifications
Features and Specifications |
N/A
|
Applications
Applications |
N/A
|
Additional Information
Additional Information |
N/A
BRUSHED DC Series Micro Motors are small, lightweight, and efficient miniature motors designed to offer high performance and low cost operation for many industry applications. BRUSHED DC Series Micro Motors are ideal for many applications and compact electronics that require small, powerful miniature motors. |
