COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Carbon Brushed DC Motors ensure that the commutation process remains free from sparks and helps conduct electric current between the moving parts of the motor. This prevents the motor, or commutator, from wearing out. These motors are commonly used in consumer goods, small appliances, and automotive applications.
Unit of Measure
Specifications
Brands |
N/A Pelonis Technologies |
Operating Voltage (VDC) |
N/A 6.0 to 18.0 V |
Housing Length |
N/A 60.0 mm2.36 in |
Diameter |
N/A 44 mm1.73 in |
Shaft Length |
N/A 87.0 mm3.43 in |
Nominal Voltage |
N/A 12.0 V |
Speed (No Load) |
N/A 10420 rpm |
Current (No Load) |
N/A 1.16 A |
Speed (At Maximum Efficiency) |
N/A 8850 rpm |
Current (At Maximum Efficiency) |
N/A 8.38 A |
Torque (At Maximum Efficiency) |
N/A 752 g·cm76.7 mN·m |
Output Power (At Maximum Efficiency) |
N/A 68.4 Watts |
Starting Torque |
N/A 5000 g·cm510.2 mN·m |
Starting Current |
N/A 49.1 A |
Operating Temperature |
N/A -30 to +80 ºC |
Weight |
N/A 270 g9.52 oz |
Motor Type |
N/A Brushed |
General Motor Size |
N/A Micro |
Features & Specifications
Features and Specifications |
N/A
|
Applications
Applications |
N/A
|
Additional Information
Additional Information |
N/A
BRUSHED DC Series Micro Motors are small, lightweight, and efficient miniature motors designed to offer high performance and low cost operation for many industry applications. BRUSHED DC Series Micro Motors are ideal for many applications and compact electronics that require small, powerful miniature motors. |
